Supra® 960
High-powered refrigeration performance for the largest trucks.
- Providing the highest capacity and airflow to ensure maximum cargo protection for the largest truck applications.
- Refrigeration capacities up to 32,000 BTU under AHRI rating conditions.
Features and Benefits:
- Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
- Sleek, attractive composite skins are lightweight, damage-resistant, and easy to clean.
- Improved service accessibility that reduces maintenance time.
- Optional electric standby system optimized for high cooling capacity.
- High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
- Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
- Drive and electric system enhancements for better performance and reliability.
Performance Specifications
Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)
Evaporator Dimensions
48.2" x 28.8" x 13.0"
(1,225 x 732 x 330 mm)
Body Opening
49.0" x 13.8"
(1,245 x 350 mm)
Approximate Weight
TDB-36: 1,250 lb (567 kg) without standby
TDS-36: 1,300 lb (590 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,250 rpm diesel/60-hertz electric operation
| Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
| BTU/hr | Watts | BTU/hr | Watts | |
| 35°F ( 2°C) | 32,000 | 9,380 | 31,000 | 9,085 |
| 0°F (-18°C) | 20,000 | 5,860 | 20,000 | 5,860 |
| -20°F (-29°C) | 12,500 | 3,665 | 12,500 | 3,665 |
Features and Benefits:
- Heavy-duty, high-displacement engine and compressor run slower for longer life and lower operating costs.
- Sleek, attractive composite skins are lightweight, damage-resistant, and easy to clean.
- Improved service accessibility that reduces maintenance time.
- Optional electric standby system optimized for high cooling capacity.
- High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
- Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
- Drive and electric system enhancements for better performance and reliability.
Performance Specifications
Condenser Dimensions
78.5" x 37.0" x 27.5"
(1,995 x 940 x 699 mm)
Evaporator Dimensions
48.2" x 28.8" x 13.0"
(1,225 x 732 x 330 mm)
Body Opening
49.0" x 13.8"
(1,245 x 350 mm)
Approximate Weight
TDB-36: 1,250 lb (567 kg) without standby
TDS-36: 1,300 lb (590 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,250 rpm diesel/60-hertz electric operation
| Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
| BTU/hr | Watts | BTU/hr | Watts | |
| 35°F ( 2°C) | 32,000 | 9,380 | 31,000 | 9,085 |
| 0°F (-18°C) | 20,000 | 5,860 | 20,000 | 5,860 |
| -20°F (-29°C) | 12,500 | 3,665 | 12,500 | 3,665 |