Neos-200e-Hero-Banner-2000x500

Direct Drive Truck and Van Refrigeration Units

Exceptional cooling capabilities for box trucks, cargo and delivery vans

Vehicle-powered refrigeration units provide cooling capabilities for small van applications and offer an economical alternative for straight truck bodies up to 20 feet long.

Neos-200e-card-500x281

Neos 200e Electric Truck Refrigeration Unit

The all-electric Neos™ 200e unit is part of Carrier Transicold’s growing family of eCool™ all-electric refrigeration systems designed to push emissions toward zero. Developed for commercial vans and light-duty trucks, the unit provides increased efficiency and nearly 40% greater cooling capacity than the unit it succeeds.

Learn more
Neos-100S-direct_drive-card-500x281

Neos 100S Truck Refrigeration Unit

The Carrier Transicold Neos 100S delivers constant cooling capacity regardless of vehicle engine speed. Utilizing the alternator also eliminates the road compressor, hoses and fittings used in traditional direct drive systems, reducing the risk of leaks and maximizing uptime.

Learn more
20X-direct-drive-card-500x281

20X Truck Refrigeration Unit

The Carrier Transicold 20X Truck Refrigeration Unit is value-packed refrigeration performance and reliability for small delivery vehicles. The 20X has a sleek, space-saving evaporator for maximum payload and powerful controls that are simple to use.

Learn more
30S-direct-drive-card-500x281

30S Truck Refrigeration Unit

The Carrier Transicold 30S Truck Refrigeration Unit is the industry standard for reliable, cost-effective temperature control. Offering optional electric standby configuration for efficient, quiet operation.

Learn more
35X-direct-drive-card-500x281

35X Truck Refrigeration Unit

The Carrier Transicold 35X Truck Refrigeration Unit offers total flexibility, unmatched performance and premium reliability, providing superior fresh and frozen protection for box trucks and large vans.

Learn more
40X-direct-drive-card-500x281

40X Truck Refrigeration Unit

The Carrier Transicold 40X Truck Refrigeration Unit offers proven reliability and total versatility in temperature control. The 40X has simple yet powerful controls and a sleek, space-saving design that is lightweight and damage-resistant.

Learn more
40xr-direct-drive-card-500x281

40XR Truck Refrigeration Unit

Refined refrigeration performance for years of reliable service — the Carrier Transicold 40XR Truck Refrigeration Unit offers proven reliability and total versatility in temperature control. The 40XR is the engineless refrigeration solution for medium to large box trucks, with no added direct emissions.

Learn more
50X-direct-drive-card-500x281

50X Truck Refrigeration Unit

The Carrier Transicold 50X Truck Refrigeration Unit offers extraordinary performance, exceptional reliability, excellent value. The 50X has superior capacity and airflow for maximum product protection, and optional electric standby configuration for efficient, quiet operation.

Learn more
50xr-direct-drive-card-500x281

50XR Truck Refrigeration Unit

With greater capacity, reliable operation and refined engineless performance, the Carrier Transicold 50XR Truck Refrigeration Unit is our most powerful direct-drive unit, providing refrigeration for box trucks of up to 20 feet in length.

Learn more

Resources to Keep You Running

Carrier Solution Center