20X Truck Refrigeration Unit
Value-packed refrigeration performance and reliability for small delivery vehicles.
Features and Benefits:
- Value packed refrigeration performance for small vehicles.
- Sleek, space-saving evaporator for maximum payload.
- Powerful controls that are simple to use.
Performance Specifications
Condenser Dimensions
34.01" x 18.89" x 8.42"
(864 x 480 x 214 mm)
Evaporator Dimensions
48.2" x 33.58" x 23.93" x 6.77"
(853 x 608 x 172 mm)
CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm
| Evaporator Return Air Temp. | Road Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 7,200 | 2,110 |
| 0°F (-18°C) | 4,700 | 1,380 |
Features and Benefits:
- Value packed refrigeration performance for small vehicles.
- Sleek, space-saving evaporator for maximum payload.
- Powerful controls that are simple to use.
Performance Specifications
Condenser Dimensions
34.01" x 18.89" x 8.42"
(864 x 480 x 214 mm)
Evaporator Dimensions
48.2" x 33.58" x 23.93" x 6.77"
(853 x 608 x 172 mm)
CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,400 rpm
| Evaporator Return Air Temp. | Road Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 7,200 | 2,110 |
| 0°F (-18°C) | 4,700 | 1,380 |