35X Truck Refrigeration Unit
Total flexibility, unmatched performance and premium reliability
Features and Benefits:
- Provides superior fresh and frozen protection for box trucks and large vans
- Sleek, space-saving design that is lightweight and damage-resistant.
- Exceptional reliability and versatility in temperature control.
Performance Specifications
Condenser Dimensions
44.3" x 22.7" x 9.3"
(1,125 x 577 x 236 mm)
Evaporator Dimensions
42.5" x 24" x 7.75"
(1,080 x 610 x 197 mm)
Cab Command™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 10,500 (3,077) | 6,700 (1,964) |
| 0°F (-18°C) | 6,300 (1,846) | 3,000 (879) |
Features and Benefits:
- Provides superior fresh and frozen protection for box trucks and large vans
- Sleek, space-saving design that is lightweight and damage-resistant.
- Exceptional reliability and versatility in temperature control.
Performance Specifications
Condenser Dimensions
44.3" x 22.7" x 9.3"
(1,125 x 577 x 236 mm)
Evaporator Dimensions
42.5" x 24" x 7.75"
(1,080 x 610 x 197 mm)
Cab Command™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 10,500 (3,077) | 6,700 (1,964) |
| 0°F (-18°C) | 6,300 (1,846) | 3,000 (879) |