40X Truck Refrigeration Unit
Proven reliability and total versatility in temperature control.
Features and Benefits:
- Sleek, space-saving design that is lightweight and damage-resistant.
- Exceptional reliability and versatility in temperature control.
- Powerful controls that are simple to use.
- Optional electric standby configuration for efficient, quiet operation.
Performance Specifications
Condenser Dimensions
53.8" x 20.2" x 19.6"
(1,367 x 514 x 498 mm)
Evaporator Dimensions
43.5" x 24.2" x 7.6"
(1,106 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 15,000 (4,400) | 10,300 (3,020) |
| 0°F (-18°C) | 8,100 (2,375) | 5,500 (1,610) |
| -20°F (-29°C) | 4,000 (1,175) | 2,800 ( 820) |
Features and Benefits:
- Sleek, space-saving design that is lightweight and damage-resistant.
- Exceptional reliability and versatility in temperature control.
- Powerful controls that are simple to use.
- Optional electric standby configuration for efficient, quiet operation.
Performance Specifications
Condenser Dimensions
53.8" x 20.2" x 19.6"
(1,367 x 514 x 498 mm)
Evaporator Dimensions
43.5" x 24.2" x 7.6"
(1,106 x 614 x 194 mm)
CAB COMMAND™ 2
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 2,400 rpm @ 60Hertz
| Evaporator Return Air Temp. | Road BTU/hr (Watts) | Standby BTU/hr (Watts) |
| 35°F ( 2°C) | 15,000 (4,400) | 10,300 (3,020) |
| 0°F (-18°C) | 8,100 (2,375) | 5,500 (1,610) |
| -20°F (-29°C) | 4,000 (1,175) | 2,800 ( 820) |