Neos 100S Truck Refrigeration Unit

Superior reliability and temperature control for small delivery vehicles.


Carrier Neos 100S logo

Features and Benefits:

  • Maintains optimal temperature control of perishable products in small cargo areas.
  • Maximum reliability due to elimination of the road compressor and other components.
  • Consistent performance at variable engine speeds due to all-electric technology.

Performance Specifications

Condenser Dimensions
34" x 18.9" x 8.4"
(864 x 480 x 232 mm)

Evaporator Dimensions
23.9" x 21.6" x 6.5"
(608 x 548 x 165 mm)

CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 1,000 rpm @ 60 Hertz

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  Btuh/hr Watts Btuh/hr Watts
35°F ( 2°C) 3,600 1,055 3,600 1,055
0°F (-18°C) 1,300 381 1,300 381

Features and Benefits:

  • Maintains optimal temperature control of perishable products in small cargo areas.
  • Maximum reliability due to elimination of the road compressor and other components.
  • Consistent performance at variable engine speeds due to all-electric technology.

Performance Specifications

Condenser Dimensions
34" x 18.9" x 8.4"
(864 x 480 x 232 mm)

Evaporator Dimensions
23.9" x 21.6" x 6.5"
(608 x 548 x 165 mm)

CAB COMMAND™
3.4" x 2.4" x 1.1"
(85 x 60 x 28 mm)

Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Compressor Speed: 1,000 rpm @ 60 Hertz

Evaporator
Return Air Temp.
Diesel Operation Standy Operation
  Btuh/hr Watts Btuh/hr Watts
35°F ( 2°C) 3,600 1,055 3,600 1,055
0°F (-18°C) 1,300 381 1,300 381
You May Also Like