Vector™ 8500R Rail Refrigeration Unit
Unmatched reliability, efficiency and durability. Built to handle the rigors of intermodal and rail duty.
Features and Benefits:
- Vector 8500R. Offers lower fuel consumption, reduced maintenance cost, cleaner emissions, lower noise, and most important total lower cost of ownership.
- APX Control System. Combines future-forward technology with a people-friendly design. The result is remarkable control intelligence and system reliability with amazingly simple operation.
- Nationwide support network. More than 200 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
- RailCare™ warranty. Includes travel time and repair set-up for on-site assistance.
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 1,200 rpm diesel
| Evaporator Return Air Temp. | Diesel Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 60,000 | 17,585 |
| 0°F (-18°C) | 35,000 | 10,260 |
| -20°F (-29°C) | 24,000 | 7,035 |
Features and Benefits:
- Vector 8500R. Offers lower fuel consumption, reduced maintenance cost, cleaner emissions, lower noise, and most important total lower cost of ownership.
- APX Control System. Combines future-forward technology with a people-friendly design. The result is remarkable control intelligence and system reliability with amazingly simple operation.
- Nationwide support network. More than 200 Carrier Transicold authorized dealers available throughout North America with experience and expertise to provide safe, reliable service wherever needed.
- RailCare™ warranty. Includes travel time and repair set-up for on-site assistance.
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 1,200 rpm diesel
| Evaporator Return Air Temp. | Diesel Operation | |
| BTU/hr | Watts | |
| 35°F ( 2°C) | 60,000 | 17,585 |
| 0°F (-18°C) | 35,000 | 10,260 |
| -20°F (-29°C) | 24,000 | 7,035 |
You May Also Lik