X4™ 7500 Trailer Refrigeration Unit
The new industry standard for high refrigeration capacity and exceptional temperature control.
Features and Benefits:
- The X4™ Series. Built upon the proven X2™ platform, the X4 7500 trailer refrigeration unit sets the bar even higher as the new industry standard for refrigeration performance and efficiency.
- Higher capacity. The model 7500 establishes the benchmark for extreme performance – up to 68,000 BTUs of cooling at AHRI rating conditions. It delivers fast pulldown, precise temperature control and peace of mind for the most demanding applications.
- Ultra high efficiency. EcoFORWARD™ technologies deliver significant fuel savings in addition to higher performance, achieving 35 to 50 percent more BTUs of cooling per gallon of fuel.
- Compliance plus. The X4 7500 unit provides compliance with 2013 EPA Tier 4 emissions regulations, while also improving operational efficiencies and performance.
- Proven reliability. The enhanced platform now includes proven high efficiency components from our Vector™ series and an industry leading warranty for dependability and reliability.
- APX™ control system. The modular APX system combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation.
- Lower cost of ownership. Combining innovative engineering with a straightforward, practical design means less fuel consumption, reduced engine run hours, and lower maintenance costs.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8"
(1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2"
(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0"
(1,696 x 1,168 mm)
Approximate Weight
1,690 lb. (767 kg)
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
Evaporator Return Air Temp. | High Speed Diesel Operation | |
BTU/hr | Watts | |
35°F ( 2°C) | 68,000 | 19,930 |
0°F (-18°C) | 37,000 | 10,845 |
-20°F (-29°C) | 25,000 | 7,330 |
Evaporator Airflow
Applied system performance:
3,100 cfm (5,270 m3/hr)
Features and Benefits:
- The X4™ Series. Built upon the proven X2™ platform, the X4 7500 trailer refrigeration unit sets the bar even higher as the new industry standard for refrigeration performance and efficiency.
- Higher capacity. The model 7500 establishes the benchmark for extreme performance – up to 68,000 BTUs of cooling at AHRI rating conditions. It delivers fast pulldown, precise temperature control and peace of mind for the most demanding applications.
- Ultra high efficiency. EcoFORWARD™ technologies deliver significant fuel savings in addition to higher performance, achieving 35 to 50 percent more BTUs of cooling per gallon of fuel.
- Compliance plus. The X4 7500 unit provides compliance with 2013 EPA Tier 4 emissions regulations, while also improving operational efficiencies and performance.
- Proven reliability. The enhanced platform now includes proven high efficiency components from our Vector™ series and an industry leading warranty for dependability and reliability.
- APX™ control system. The modular APX system combines remarkable control intelligence, temperature control and system reliability with amazingly simple operation.
- Lower cost of ownership. Combining innovative engineering with a straightforward, practical design means less fuel consumption, reduced engine run hours, and lower maintenance costs.
Performance Specifications
Condenser Dimensions
76.4" x 85.7" x 22.8"
(1,940 x 2,176 x 579 mm)
Evaporator Dimensions
66.3" x 45.2" x 8.2"
(1,684 x 1,149 x 280 mm)
Body Opening
66.8" x 46.0"
(1,696 x 1,168 mm)
Approximate Weight
1,690 lb. (767 kg)
Remote 50-gallon aluminum fuel tank with mounting brackets: 65 lb. (29 kg)
Battery: 50 lb. (23 kg)
Cooling Capacity
Ambient at 100°F (38°C)
Evaporator Return Air Temp. | High Speed Diesel Operation | |
BTU/hr | Watts | |
35°F ( 2°C) | 68,000 | 19,930 |
0°F (-18°C) | 37,000 | 10,845 |
-20°F (-29°C) | 25,000 | 7,330 |
Evaporator Airflow
Applied system performance:
3,100 cfm (5,270 m3/hr)