Service and Support
Dealer Locator App & Installation Instructions
If the Installation Drawing you require is not listed below please contact Customer Service.
Trailer and Rail Unit Installation Instructions
- 98-02773, Vector 8811MT
- 98-02583, Vector 8500
- 98-02586, X4 7300, X4 7500
- 98-02591, Vector 8100
- 98-02593, Vector 8600MT
- 98-02702, Vector 8611MT
- 98-02751, X4 7700
- 98-02752, Vector 8700, Vector 8700R
- 98-02753, Vector 8800MT
- 98-03335, Solara
- 98-03339, Vector 86xxMT and 88xxMT – Remote Evaporators
- 98-60812, Vector HE 19
Trailer and Rail Option and Accessory Installation Instructions
- 98-02201, Fuel Tanks, 22" Diameter
- 98-02236, Fuel Tanks, 18" Diameter
- 98-02344, Advance Remote Sensor and Door Switch
- 98-02461, X4 Bottom Panel
- 98-02526, Vector 8x00 Bottom Panel
- 98-02588, Vector Liftgate Battery Charger
- 98-02604, APX Remote Display Panel
- 98-02677, Lynx Fleet Power Control Switch
- 98-02678, Fuel Level Sensor
- 98-02750, Fuel tanks 22 diameter for X4 7700, Vector 8700, and Vector 8800MT
- 98-03181, Micro Bumper - with Unit Bumper
- 98-03215, Micro Bumper - Stand Alone
- 98-03218, Micro Bottom Panel
- 98-03230, Front Bumper
- 98-03241, Trailer Remote Door Switch
- 98-03246, Light Bar Installation
- 98-03265, Vertical Posts
- 98-03292, Fuel Level Sensor
- 98-03345, Upper Bumper
- 98-03360, Lower Bumper
- 98-03361, Exhaust Extension Kit
- 98-50455, Lynx Fleet Tire Pressure Inflation System
- 98-50479, Air Chute
- 98-50480, Alarm Only Light Bar
- 98-50481, Door Switch Magnet Modification
- 98-50482, Prime Option Connections
- 98-50483-00, Fuel Tank, 30 Gallon 22” Diameter with Fuel Pump
- 98-50483-01, Fuel Tank, 30 Gallon 22” Diameter without Fuel Pump
Truck Unit Installation Instructions
- 62-11165, Neos 100S, 200e, 20X, 30S, 35X, 40X, 40XR, 50XR
- 62-12125, Supra Series S6, S7, S8, S9, S10 Body OEM Unit Dimensions
- 62-12326, Neos 200 (Host & Body Dimensions)
- 62-12353, Supra S10 MT Evaporator Dimensions
- 62-12354, Supra S10 MT Body OEM Unit Dimensions
- 98-03352, Supra Legacy 5 / 6 / 7 / 8 / 960
- 98-03369, Supra 950MT
- 98-60724, Supra Series Mounting Instructions Rev. P (S6, S7, S8, S9, S10, S10 MT)
Truck Option and Accessory Installation Instructions
- 98-03233, 30S Road Only Water Heat
- 98-03241, Supra Series S6, S7, S8, S9 Remote Door Switch
- 98-03300, Supra 950MT Remote Evaporators
- 98-03383, Supra Series Stealth/Low Noise
- 98-03406, Supra 960/950 M/T 452A conversion
- 98-03407, Supra Series 452A conversion
- 98-60580, Neos 100S, 200e Standby Module
- 98-60722, Remote Evaporator Installation Instructions
- 98-60737, Supra S10 MT Remote Evaporator Mounting Instructions
- 98-60803, Supra Series Fuel Heat
- 98-60807, Supra Series eSolutions