|
![]() |
E-DRIVE™ Experienced Technology Since 1999The E-DRIVE all-electric technology removes mechanical transmissions found in belt-driven technology by transforming engine power into electricity. This unique and patented solution delivers superior cold chain performance while reducing CO2 footprint and total cost of ownership :
|
Save Fuel and Weight with ECO-DRIVE
The ECO-DRIVE is a power module, which is fitted to the side of the truck's chassis. 400 volt / 50 Hz is delivered and constantly available. This pump is connected to the truck engine via a PTO (power take off). The hydraulic system drives a generator located inside the power module delivering a constant 400 volt / 50 Hz. A control is integrated within the hydraulic system, called X-Flow. This innovative system operates independent of the truck’s engine speed and ensures 100 % capacity is always available. The system communicates with the CAN bus of the truck.
Key benefits
MINIMUM ENVIRONMENTAL IMPACT-50% refrigeration leak |
REDUCED MAINTENANCE AND DOWNTIMENo Belt 17 serviceable parts removed |
PERFORMANCE OF TEMPARATURE CONTROLMulti-temperature performance |