Fuel tank 200L

The fuel tank 200L allows independent fuel management for the unit.

BENEFITS

  • Differentiates fuel consumption of the refrigeration unit from the truck

The fuel tank 200L allows independent fuel management for the unit.

BENEFITS

  • Differentiates fuel consumption of the refrigeration unit from the truck

PRODUCTS SPECIFICATIONS:

  • 200L
  • Diameter : 472mm Length : 1270mm

VARIANTS

  • Fuel tank 200L : 1 filling neck
  • Fuel tank 200L : 2 filling necks

AVAILABLE ON

  • Truck range
  • Trailer range

The fuel tank 200L allows independent fuel management for the unit.

BENEFITS

  • Differentiates fuel consumption of the refrigeration unit from the truck

PRODUCTS SPECIFICATIONS:

  • 200L
  • Diameter : 472mm Length : 1270mm

VARIANTS

  • Fuel tank 200L : 1 filling neck
  • Fuel tank 200L : 2 filling necks

AVAILABLE ON

  • Truck range
  • Trailer range