Fuel tank 90L
The fuel tank 90L allows independent fuel management for the unit.
BENEFITS
- Differentiates fuel consumption of the refrigeration unit from the truck
The fuel tank 90L allows independent fuel management for the unit.
BENEFITS
- Differentiates fuel consumption of the refrigeration unit from the truck
PRODUCTS SPECIFICATIONS:
- 90L
- Available in : 750mm x 340mm x 485mm or 600mm x 537mm x 400mm
VARIANTS
- Tank 90L length 400mm
- Tank 90L length 750mm
- 90L tank gauge 12V
AVAILABLE ON
- Truck range
- Trailer range
The fuel tank 90L allows independent fuel management for the unit.
BENEFITS
- Differentiates fuel consumption of the refrigeration unit from the truck
PRODUCTS SPECIFICATIONS:
- 90L
- Available in : 750mm x 340mm x 485mm or 600mm x 537mm x 400mm
VARIANTS
- Tank 90L length 400mm
- Tank 90L length 750mm
- 90L tank gauge 12V
AVAILABLE ON
- Truck range
- Trailer range