Carrier Transicold developed the eSolutions platform to intelligently monitor connected refrigeration systems from anywhere in the world, providing vital information for producers, drivers, transport managers and retailers on the products being transported and the vehicles transporting them.
Accessible via desktop, smartphone or tablet, the eSolutions software offers operators 24/7 access to a wealth of valuable data on their refrigeration systems, including:
- remote temperature monitoring
- two-way operational management and control
- capability in-depth service and utilization reports
- geo-fencing
- operational alarms
There are two eSolutions service packages options – Access and Premium – each providing differing levels of available data and functionality. The Access package supplies fleet managers with the relevant features for their business, including temperature monitoring, geolocalization, service and utilization reports. The Premium package additionally provides the possibility to control the unit by distance and additional access to functions relating to service and regulation.
Each package is fully accessible through a standard web browser and includes the installation of the box embedded into the refrigeration unit to collect, share and analyze all cold chain data.