Eco-Drive T
The compact power generation unit for your multiple unit application
The Eco-Drive T is a power module, which is fitted behind the cabin. It has been designed for Carrier Engineless reefer units when there is no space underneath the chassis. It also allows additional tanks for Gas applications or 6x2 trailer applications.
BENEFITS
- Compact and ideal when there's no room under the chassis.
- Ideal fit for natural gas tractors.
- 100 % capacity from idle speed of the truck's engine.
- Ease fuel savings thanks to a high efficiency system
- Availability of electrical power for other applications.
- Very low noise system.
- Low emissions as power is generated by the truck's engine (Euro 6).
BENEFITS
- Compact and ideal when there's no room under the chassis.
- Ideal fit for natural gas tractors, allowing the maximum amount of tanks for the highest autonomy.
- 100 % capacity from idle speed of the truck's engine thanks to X-Flow function.
- Ease fuel savings thanks to a high efficiency system
- Availability of electrical power for other applications due to constant 400V/3/50Hz supply.
- Very low noise system.
- Low emissions as power is generated by the truck's engine (Euro 6).
- Limited maintenance required.
- Quiet operation even at 100 % capacity.
- Low weight with 150 kg for the complete system.
| Model | 30 T |
| Volt | 400 / 460 Volt |
| Current (max.) | 35 A |
| Output (max.) | 30 kVA |
| Frequency | 50 / 62 Hz |
| Dimensions (HxWxD) | 2239x559x317 cm |
| Weight (kg) | 150 |
BENEFITS
- Compact and ideal when there's no room under the chassis.
- Ideal fit for natural gas tractors, allowing the maximum amount of tanks for the highest autonomy.
- 100 % capacity from idle speed of the truck's engine thanks to X-Flow function.
- Ease fuel savings thanks to a high efficiency system
- Availability of electrical power for other applications due to constant 400V/3/50Hz supply.
- Very low noise system.
- Low emissions as power is generated by the truck's engine (Euro 6).
- Limited maintenance required.
- Quiet operation even at 100 % capacity.
- Low weight with 150 kg for the complete system.
| Model | 30 T |
| Volt | 400 / 460 Volt |
| Current (max.) | 35 A |
| Output (max.) | 30 kVA |
| Frequency | 50 / 62 Hz |
| Dimensions (HxWxD) | 2239x559x317 cm |
| Weight (kg) | 150 |