Carrier Neos Direct Drive Truck Refrigeration Unit

Neos Direct Drive Truck Refrigeration Units

Alternator driven refrigeration units with easy installation for small delivery vehicles

Alternator driven, the Neos refrigeration range combines constant cooling and heating for vehicles up to 6 m3 with flexible installation. Available in two versions, Slim & Split, it is a versatile and reliable choice for customers wanting cargo protection, reliability and driver’s comfort.

Neos Key Features and Benefits

Designed for Practicality

With two installation concepts, Neos can be integrated into the vehicle or fitted externally to meet all type of vehicle insulation. It’s fully compatible with vehicle air conditioning so that both driver and cargo stay cool during transportation.

Preserving the Cold Chain

With 1160 W at 0°C, NEOS ensures excellent cargo protection.

First for Safety and the Environment

  • Driver Protection : unit will not compromise vehicle safety features or reinforcements
  • Care for environment : uses a chlorine-free, zero ozone-depletion R134a refrigerant
  • Efficient Solution : powered from the alternator resulting in fewer hoses and fittings, less refrigerant and reduced risk of leaks

External for Extra Space

Fitted externally to nose mount or roof allows more loading space inside the vehicle.

Integrated for Efficiency

The Slim concept has the lowest profile on the market for ease of parking, improved aerodynamics and fuel efficiency, and reduced noise for added driver comfort.

Before installing any Neos unit, it is mandatory to verify with the OEM that the available power on the vehicle’s 12V network — with all main consumers active — is sufficient to support the power consumption of the targeted Neos model.

Carrier Neos HE truck refrigeration unit on van driving behind woman receiving a box of fresh vegetables

Neos HE - Confidence in Last-Mile Electric Solutions

Combining flexibility and electricity for city delivery

In tune with its time, the Neos refrigeration range is expanding and adapting to today’s challenges of city delivery with the Neos HE - High Efficiency, offering electric-powered solutions for vehicles up to 12 m3.

Neos HE Key Benefits

  • A constant cooling capacity: 12V architecture allowing 100% of cooling capacity no matter the vehicle state of operation
  • Fully electric unit: Compatible with 12V battery packs
  • Improved electrical consumption: -24% consumption (vs legacy Neos models
  • High reliability: Electric drive for less source of leaks (compared to conventional LCV technologies)
  • High versatility: suitable for BEV, PHEV and ICE vehicles
  • Environmentally sustainable: Using low GWP refrigerants R134A & R452A

View the Neos series

Neos 100


Carrier Neos 100 Slim Direct Drive Truck Refrigeration Unit Carrier Neos 100 logo

Specifications

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 1 210
Capacity on engine power -20°C (W) 470
Capacity on electrical stand by 0°C (W) 1 190
Capacity on electrical stand by -20°C (W) 470

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 570

Weight

- 63 kg

Compressor

Model SD5H09
Displacement 87 cm3
n° of cylinders 5

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
240/1/60 Hz
Rating 1 420 W

Refrigerant

Type R-134A
Charge 0,9 kg

Sound Pressure

High speed 53,4 dBA

Unit

Dimensions (D x W x H) 822 x 904 x 223 mm

Schematic Diagrams

Carrier Neos 100 Direct Drive Truck Refrigeration Unit schematic diagram

Neos 100 S


Carrier Neos 100 S Split Direct Drive Truck Refrigeration Unit Carrier Neos 100 S logo

Specifications

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 1 160
Capacity on engine power -20°C (W) 450
Capacity on electrical stand by 0°C (W) 1 190
Capacity on electrical stand by -20°C (W) 450

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 700

Weight

Condenser 48 kg
Evaporator (MNS600) 15

Compressor

Model SD5H09
Displacement 87 cm3
n° of cylinders 5

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
240/1/60 Hz
Rating 1 420 W

Refrigerant

Type R-134A
Charge 1 kg

Sound pressure

High speed 57dBA

Unit

Dimensions (D x W x H) 480 x 864 x 232mm

Schematic Diagrams

Carrier Neos 100 S Direct Drive Truck Refrigeration Unit schematic diagram

Neos HE 100 S


Carrier Neos HE 100S Direct Drive Truck Refrigeration Unit Carrier Neos HE 100S logo

Specifications

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 1 210
Capacity on engine power -20°C (W) 470
Capacity on electrical stand by 0°C (W) 1 190
Capacity on electrical stand by -20°C (W) 470

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 570

Weight

- 63 kg

Compressor

Model SD5H09
Displacement 87 cm3
n° of cylinders 5

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
240/1/60 Hz
Rating 1 420 W

Refrigerant

Type R-134A
Charge 0,9 kg

Sound Pressure

High speed 53,4 dBA

Unit

Dimensions (D x W x H) 822 x 904 x 223 mm

Schematic Diagrams

Carrier Neos 100 Direct Drive Truck Refrigeration Unit schematic diagram

Neos HE 200 S


Carrier Neos HE 200S Direct Drive Truck Refrigeration Unit Carrier Neos HE 200S logo

Specifications

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on engine power 0°C (W) 1520
Capacity on engine power -20/-30°C (W) 550
Capacity on electrical stand by 0°C (W) 1560
Capacity on electrical stand by -20/-30°C (W) 570

Heating capacities

+18°C/-18°C (W) 800

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 1125

Consumption

on 12V 0°C/30°C (A) 86
on 12V -20°C/30°C (A) 66

Refrigerant

Type R-452A
Charge 1,5 kg

Weight

Total weight (kg) 75
Carrier Truck Trailer Dealer Locator Carrier Truck Trailer Dealer Locator

Contact Your Service Center for More Information

Locate a Carrier Transicold Service Center near you using our Truck and Trailer Locator.

Locate a service center