Citimax 700

A Citimax Unit for Every Purpose

Your temperature-sensitive products must be delivered in ideal condition. They need a stable environment during transportation with controlled temperature and the ability to maintain the integrity of the cold chain.

Benefits:

  • Versatility
  • Temperature accuracy
  • Even More Power and Safety for road only application

Your cold chain is consistently under control

Citimax range allows you to deliver fresh and frozen products safely and with confidence thanks to the cooling power, the high refrigeration capacity and easy fitting for any box size. Citimax provides a full range of refrigeration units designed for all light commercial vehicles. The specifications of the Citimax 280, 350, 400, 500 and 700 units make it possible for you to choose the best fit according to vehicle size, ambient temperatures and type of goods.

BENEFITS

  • Versatility: For all applications from fresh to deep frozen goods
  • Temperature accuracy: Carrier experience in softwares for temperature control
  • Citimax 280, 350, 400, 500 and 700: Even More Power and Safety for road only application. A choice of models designed to take into account ambient temperature: standard, high ambient and low ambient.
  • Improved structure design for easy hose connection.

Refrigeration Capacity

Capacity on road at 2400rpm 0°C (W) 6550
Capacity on road at 2400rpm -20°C (W) 3490

Heating Capacity

18°C/-18°C (W) 4 100

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2200

Compressor

Model Carrier 210
Displacement 215 cm3
n° of cylinders 6

Refrigerant

Type R-404A
Charge 4.0 kg

Unit

Dimensions Condensor (W x H x D) 1413 x 503 x 543 mm
Dimensions Evaporator (W x H x D) 1222 x 276 x 551 mm

Your cold chain is consistently under control

Citimax range allows you to deliver fresh and frozen products safely and with confidence thanks to the cooling power, the high refrigeration capacity and easy fitting for any box size. Citimax provides a full range of refrigeration units designed for all light commercial vehicles. The specifications of the Citimax 280, 350, 400, 500 and 700 units make it possible for you to choose the best fit according to vehicle size, ambient temperatures and type of goods.

BENEFITS

  • Versatility: For all applications from fresh to deep frozen goods
  • Temperature accuracy: Carrier experience in softwares for temperature control
  • Citimax 280, 350, 400, 500 and 700: Even More Power and Safety for road only application. A choice of models designed to take into account ambient temperature: standard, high ambient and low ambient.
  • Improved structure design for easy hose connection.

Refrigeration Capacity

Capacity on road at 2400rpm 0°C (W) 6550
Capacity on road at 2400rpm -20°C (W) 3490

Heating Capacity

18°C/-18°C (W) 4 100

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 2200

Compressor

Model Carrier 210
Displacement 215 cm3
n° of cylinders 6

Refrigerant

Type R-404A
Charge 4.0 kg

Unit

Dimensions Condensor (W x H x D) 1413 x 503 x 543 mm
Dimensions Evaporator (W x H x D) 1222 x 276 x 551 mm
MAKE THE BEST USAGE OF OUR UNITS
Carrier Healthy, Safe, Sustainable Cold Chain
FIND YOUR CLOSEST SERVICE CENTER