Neos HE 100S
Confidence in last mile electric solutions
BENEFITS:
- A constant cooling capacity
- Fully electric unit
- Improved electrical consumption
- High reliability
- High versatility
- Environmentally sustainable
Combining flexibility and electricity for city delivery
In tune with its time, the Neos refrigeration range is expanding and adapting to today’s challenges of city delivery with the Neos HE - High Efficiency, offering electric-powered solutions for vehicles up to 6 m3. With two installation concepts, Neos can be integrated into the vehicle or fitted externally and is a versatile and reliable choice for customers operating in cities looking for reliability, sustainability and driver comfort.
BENEFITS:
- A constant cooling capacity: 12V architecture allowing 100% of cooling capacity no matter the vehicle state of operation.
- Fully electric unit: Compatible with 12V battery packs.
- Improved electrical consumption: -24% consumption*.
- High reliability: Electric drive for less source of leaks**.
- High versatility: suitable for BEV, PHEV and ICE vehicles.
- Environmentally sustainable: Using low GWP refrigerants R134A.
*Compared to legacy Neos 100S
** Compared to conventional LCV technologies
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 970 |
Capacity on engine power -20/-30°C (W) | 290 |
Capacity on electrical stand by 0°C (W) | 980 |
Capacity on electrical stand by -20/-30°C (W) | 250 |
Heating capacities
+18°C/-18°C (W) | 350 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 570 |
Consumption
on 12V 0°C/30°C (A) | 66 |
on 12V -20°C/30°C (A) | 54 |
Refrigerant
Type | R-134A |
Charge | 1 kg |
Weight
Total weight (kg) | 73 |
Combining flexibility and electricity for city delivery
In tune with its time, the Neos refrigeration range is expanding and adapting to today’s challenges of city delivery with the Neos HE - High Efficiency, offering electric-powered solutions for vehicles up to 6 m3. With two installation concepts, Neos can be integrated into the vehicle or fitted externally and is a versatile and reliable choice for customers operating in cities looking for reliability, sustainability and driver comfort.
BENEFITS:
- A constant cooling capacity: 12V architecture allowing 100% of cooling capacity no matter the vehicle state of operation.
- Fully electric unit: Compatible with 12V battery packs.
- Improved electrical consumption: -24% consumption*.
- High reliability: Electric drive for less source of leaks**.
- High versatility: suitable for BEV, PHEV and ICE vehicles.
- Environmentally sustainable: Using low GWP refrigerants R134A.
*Compared to legacy Neos 100S
** Compared to conventional LCV technologies
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 970 |
Capacity on engine power -20/-30°C (W) | 290 |
Capacity on electrical stand by 0°C (W) | 980 |
Capacity on electrical stand by -20/-30°C (W) | 250 |
Heating capacities
+18°C/-18°C (W) | 350 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 570 |
Consumption
on 12V 0°C/30°C (A) | 66 |
on 12V -20°C/30°C (A) | 54 |
Refrigerant
Type | R-134A |
Charge | 1 kg |
Weight
Total weight (kg) | 73 |