Vatna 150

Eutectic technology for your delivery vehicle

BENEFITS:

  • Ease of use
  • Cost efficiency

The VATNA range is an eutectic refrigeration system dedicated to the distribution of frozen food and ice cream for volumes from 5 to 23 m3.

EASE OF USE

Operating automatically, the VATNA units work by cooling eutectic plates using R404A refrigerant whilst plugged in overnight.
Cooling capacity is released during daytime operation.
Plug it at night, deliver all day long.

COST EFFICIENCY

Operating automatically, limited maintenance is needed. However, accessibility is enhanced for easy servicing and reduced costs.
Maximum load is possible thanks to the low thickness of the plaques used.

FLEXIBILITY

According to your needs, type of goods, doors openings, vehicle used, nose mount or undermount, different configurations are available. Demonstrating low noise levels, it is suitable for urban deliveries.

BENEFITS :

  • Ease of use
  • Cost efficiency
  • Flexibility

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

Model

VATNA 150 – 2 plates

Accumulated capacity

19 300 kJ

K*Ms

6,3 W/°C

Weight

Nosemount condenser

90 kg

Plate

85 kg

Motocompressor

Model

CT159

Displacement

105 cm3

n° of cylinders

2

Electrical Stand by Motor

Voltage / Phase / Frequency

400/3/50 Hz

Refrigerant

Type

R-404A

Generic (Boxlength, Refrigerant, ...)

Condenser dimensions (D x W x H)

553 x 1000 x 420 mm

The VATNA range is an eutectic refrigeration system dedicated to the distribution of frozen food and ice cream for volumes from 5 to 23 m3.

EASE OF USE

Operating automatically, the VATNA units work by cooling eutectic plates using R404A refrigerant whilst plugged in overnight.
Cooling capacity is released during daytime operation.
Plug it at night, deliver all day long.

COST EFFICIENCY

Operating automatically, limited maintenance is needed. However, accessibility is enhanced for easy servicing and reduced costs.
Maximum load is possible thanks to the low thickness of the plaques used.

FLEXIBILITY

According to your needs, type of goods, doors openings, vehicle used, nose mount or undermount, different configurations are available. Demonstrating low noise levels, it is suitable for urban deliveries.

BENEFITS :

  • Ease of use
  • Cost efficiency
  • Flexibility

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

Model

VATNA 150 – 2 plates

Accumulated capacity

19 300 kJ

K*Ms

6,3 W/°C

Weight

Nosemount condenser

90 kg

Plate

85 kg

Motocompressor

Model

CT159

Displacement

105 cm3

n° of cylinders

2

Electrical Stand by Motor

Voltage / Phase / Frequency

400/3/50 Hz

Refrigerant

Type

R-404A

Generic (Boxlength, Refrigerant, ...)

Condenser dimensions (D x W x H)

553 x 1000 x 420 mm

MAKE THE BEST USAGE OF OUR UNITS
Carrier Healthy, Safe, Sustainable Cold Chain
FIND YOUR CLOSEST SERVICE CENTER