Vatna 200 H-B
Eutectic technology for your delivery vehicle
BENEFITS
- Ease of use
- Cost efficiency
- Flexibility
The VATNA range is an eutectic refrigeration system dedicated to the distribution of frozen food and ice cream for volumes from 5 to 23 m3.
EASE OF USE
Operating automatically, the VATNA units work by cooling eutectic plates using R404A refrigerant whilst plugged in overnight. Cooling capacity is released during daytime operation. Plug it at night, deliver all day long.
COST EFFICIENCY
Operating automatically, limited maintenance is needed. However, accessibility is enhanced for easy servicing and reduced costs. Maximum load is possible thanks to the low thickness of the plaques used.
FLEXIBILITY
According to your needs, type of goods, doors openings, vehicle used, nose mount or undermount, different configurations are available. Demonstrating low noise levels, it is suitable for urban deliveries.
BENEFITS
- Ease of use
- Cost efficiency
- Flexibility
Specifications
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Model | VATNA 203 - 3 plates | VATNA 204 - 4 plates |
| Accumulated capacity | 33 500 kJ | 44 700 kJ |
| K*Ms | 7,2 W/°C | 8,8 W/°C |
Weight
| Nosemount condenser | 140 kg |
| Undermount condenser | 145 kg |
| Plate | 85 kg |
Motocompressor
| Model | CT215 |
| Displacement | 167 cm3 |
| n° of cylinders | 2 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
Refrigerant
| Type | R-404A |
Unit
| Nosemount condenser dimensions (D x W x H) | 553 x 1000 x 420mm |
| Undermount condenser dimensions (D x W x H) | 505 x 1100 x 440mm |
The VATNA range is an eutectic refrigeration system dedicated to the distribution of frozen food and ice cream for volumes from 5 to 23 m3.
EASE OF USE
Operating automatically, the VATNA units work by cooling eutectic plates using R404A refrigerant whilst plugged in overnight. Cooling capacity is released during daytime operation. Plug it at night, deliver all day long.
COST EFFICIENCY
Operating automatically, limited maintenance is needed. However, accessibility is enhanced for easy servicing and reduced costs. Maximum load is possible thanks to the low thickness of the plaques used.
FLEXIBILITY
According to your needs, type of goods, doors openings, vehicle used, nose mount or undermount, different configurations are available. Demonstrating low noise levels, it is suitable for urban deliveries.
BENEFITS
- Ease of use
- Cost efficiency
- Flexibility
Specifications
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Model | VATNA 203 - 3 plates | VATNA 204 - 4 plates |
| Accumulated capacity | 33 500 kJ | 44 700 kJ |
| K*Ms | 7,2 W/°C | 8,8 W/°C |
Weight
| Nosemount condenser | 140 kg |
| Undermount condenser | 145 kg |
| Plate | 85 kg |
Motocompressor
| Model | CT215 |
| Displacement | 167 cm3 |
| n° of cylinders | 2 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
Refrigerant
| Type | R-404A |
Unit
| Nosemount condenser dimensions (D x W x H) | 553 x 1000 x 420mm |
| Undermount condenser dimensions (D x W x H) | 505 x 1100 x 440mm |