Viento 200 R404a

Simple, road-only unit for delivery vans

BENEFITS:

  • Reliable
  • Simple
  • Versatile

VIENTO is a range of basic, road-only units designed for vehicles up to 28 m3, panel van or box insulation. VIENTO offers world-leading performance from Carrier in a light-weight, simple and extremely versatile unit. Deceptively affordable, Viento is expert refrigeration technology, accessible to all.

RELIABLE

Quality you can rely on, from the world leader. Proven technology, tried and tested by previous generations of market leading direct drive units. Reliable cooling capacity and airflow, that protect cargo quality under all conditions.

SIMPLE

Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on Xarios range.

VERSATILE

For all ambient temperatures, with specifically designed units for high or low ambient. For all vehicles, adapts to panel van or box insulation. For chilled or frozen applications, with a choice of refrigerant.

BENEFITS

  • Reliable
  • Simple
  • Versatile

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on road at 2400rpm 0°C (W) 1 990
Capacity on road at 2400rpm -20°C (W) 1 040
Capacity on road at 1000rpm 0°C (W) 1 490
Capacity on road at 1000rpm -20°C (W) 650

Heating Capacity

Heating system 18°C/-18°C (W) 1 000

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 760

Weight

20 kg

Compressor

Model SD5H09
Displacement 87 cm3
n° of cylinders 5

Refrigerant

Type R-404A
Charge 0,85 kg

Sound Pressure

High speed 57dBA

Unit

Dimensions 505 x 874 x 194mm

VIENTO is a range of basic, road-only units designed for vehicles up to 28 m3, panel van or box insulation. VIENTO offers world-leading performance from Carrier in a light-weight, simple and extremely versatile unit. Deceptively affordable, Viento is expert refrigeration technology, accessible to all.

RELIABLE

Quality you can rely on, from the world leader. Proven technology, tried and tested by previous generations of market leading direct drive units. Reliable cooling capacity and airflow, that protect cargo quality under all conditions.

SIMPLE

Easy to install, all units are extra flat and lightweight. Easy to operate, in-cab command and micro-processor control, proven over many years on Xarios range.

VERSATILE

For all ambient temperatures, with specifically designed units for high or low ambient. For all vehicles, adapts to panel van or box insulation. For chilled or frozen applications, with a choice of refrigerant.

BENEFITS

  • Reliable
  • Simple
  • Versatile

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on road at 2400rpm 0°C (W) 1 990
Capacity on road at 2400rpm -20°C (W) 1 040
Capacity on road at 1000rpm 0°C (W) 1 490
Capacity on road at 1000rpm -20°C (W) 650

Heating Capacity

Heating system 18°C/-18°C (W) 1 000

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 760

Weight

20 kg

Compressor

Model SD5H09
Displacement 87 cm3
n° of cylinders 5

Refrigerant

Type R-404A
Charge 0,85 kg

Sound Pressure

High speed 57dBA

Unit

Dimensions 505 x 874 x 194mm
MAKE THE BEST USAGE OF OUR UNITS
Carrier Healthy, Safe, Sustainable Cold Chain
FIND YOUR CLOSEST SERVICE CENTER