Xarios 200

Modular range for vans and medium-sized refrigerated vehicles

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXV 850 MXS 850
Capacity on road at 2400rpm 0°C (W) 2 400 2 415
Capacity on road at 2400rpm -20°C (W) 1 360 1 470
Capacity on road at 1000rpm 0°C (W) 1 820 1 440
Capacity on road at 1000rpm -20°C (W) 930 980
Standby capacity (W) 1 280 1 300
Standby capacity (W) 620 580

Heating Capacity

  MXV 850 MXS 850
Heating system 18°C/-18°C (W) 2 200 2 200

Airflow
(High speed engine operation)

  MXV 850 MXS 850
(AMCA 21085) m3/hr 730 770

Weight

Road and standby condenser 53 kg
Evaporator  MXV 850 17 kg
Evaporator  MXS 850 19 kg

Compressor

  Road compressor Standby compressor
Model Carrier 130 PS130
Displacement 131 cm3 12,7
n° of cylinders 6 Rotary

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/1/60 Hz
Rating 990 W

Refrigerant

Type R-404A
Charge 1,4 kg

Sound Pressure

High speed 54,6 dBA

Unit

Dimensions (D x W x H) 480 x 864 x 232 mm

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXV 850 MXS 850
Capacity on road at 2400rpm 0°C (W) 2 400 2 415
Capacity on road at 2400rpm -20°C (W) 1 360 1 470
Capacity on road at 1000rpm 0°C (W) 1 820 1 440
Capacity on road at 1000rpm -20°C (W) 930 980
Standby capacity (W) 1 280 1 300
Standby capacity (W) 620 580

Heating Capacity

  MXV 850 MXS 850
Heating system 18°C/-18°C (W) 2 200 2 200

Airflow
(High speed engine operation)

  MXV 850 MXS 850
(AMCA 21085) m3/hr 730 770

Weight

Road and standby condenser 53 kg
Evaporator  MXV 850 17 kg
Evaporator  MXS 850 19 kg

Compressor

  Road compressor Standby compressor
Model Carrier 130 PS130
Displacement 131 cm3 12,7
n° of cylinders 6 Rotary

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
230/1/60 Hz
Rating 990 W

Refrigerant

Type R-404A
Charge 1,4 kg

Sound Pressure

High speed 54,6 dBA

Unit

Dimensions (D x W x H) 480 x 864 x 232 mm
MAKE THE BEST USAGE OF OUR UNITS
Carrier Healthy, Safe, Sustainable Cold Chain
FIND YOUR CLOSEST SERVICE CENTER