Xarios 300

Modular range for vans and medium-sized refrigerated vehicles

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXV850 MXS850
Capacity on road at 2400 rpm 0°C (W) 2 860 3 060
Capacity on road at 2400 rpm -20°C (W) 1 650 1 690
Capacity on road at 1000 rpm 0°C (W) 2 240 2 440
Capacity on road at 1000 rpm -20°C (W) 1 150 1 300
Standby capacity (W) 1 820 1 940
Standby capacity (W) 890 760

Heating Capacity

  MXV 850 MXS 850
Heating system 18°C/-18°C (W) 2 800 2 800

Airflow
(High speed engine operation)

  MXV 850 MXS 850
(AMCA 21085) m3/hr 750 800

Weight

Road and standby condenser 66 kg
Evaporator MXV 850 17 kg
Evaporator MXS 850 19 kg

Compressor

  Road compressor Standby compressor
Model Carrier 150 Carrier 150
Displacement 147 cm3 147 cm3
n° of cylinders 6 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
Rating 1890 W

Refrigerant

Type R-404A
Charge 1,4 kg

Sound Pressure

High speed 57 dBA

Unit

Dimensions (D x W x H) 505 x 1 125 x 238 mm

The XARIOS range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 45m3 and is available in road only or road and standby versions.

COLD CHAIN RESPECT

Featuring R404A refrigerant, XARIOS offers a large range of capacities covering temperatures from -20°C to +30°C. Supported by an extensive lineup of ultraslim evaporators, including the MXV 850 vertical evaporator, multi-temperature configurations are widely available for multiproduct deliveries.

OPTIMIZED COST OF USE

Balancing performance and cost of operation, the XARIOS range offers simple and rapid installation, light weight evaporators to optimise load space and enhanced accessibility for reduced maintenance time.

DRIVER’S COMFORT

To limit the impact on the community and improve the driver’s comfort, the XARIOS range shows low noise levels. Eventually, the cab command is easy to operate and enables an automatic selection of road or road and standby mode. The units’ condensers and evaporator skins are fully recyclable.

BENEFITS

  • Extra-flat evaporator to allow extra loading
  • High reliability and longer product lifetime due to brushless fans and advanced electronic controller

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MXV850 MXS850
Capacity on road at 2400 rpm 0°C (W) 2 860 3 060
Capacity on road at 2400 rpm -20°C (W) 1 650 1 690
Capacity on road at 1000 rpm 0°C (W) 2 240 2 440
Capacity on road at 1000 rpm -20°C (W) 1 150 1 300
Standby capacity (W) 1 820 1 940
Standby capacity (W) 890 760

Heating Capacity

  MXV 850 MXS 850
Heating system 18°C/-18°C (W) 2 800 2 800

Airflow
(High speed engine operation)

  MXV 850 MXS 850
(AMCA 21085) m3/hr 750 800

Weight

Road and standby condenser 66 kg
Evaporator MXV 850 17 kg
Evaporator MXS 850 19 kg

Compressor

  Road compressor Standby compressor
Model Carrier 150 Carrier 150
Displacement 147 cm3 147 cm3
n° of cylinders 6 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/1/50 Hz
400/3/50 Hz
Rating 1890 W

Refrigerant

Type R-404A
Charge 1,4 kg

Sound Pressure

High speed 57 dBA

Unit

Dimensions (D x W x H) 505 x 1 125 x 238 mm
MAKE THE BEST USAGE OF OUR UNITS
Carrier Healthy, Safe, Sustainable Cold Chain
FIND YOUR CLOSEST SERVICE CENTER