Xarios® Truck Refrigeration Units
Just the power your need – Modular range for vans and medium-sized refrigerated vehicles.
When transporting fresh and frozen goods, success means having the power you need to ensure consistent and optimal performance while limiting your operating costs and respecting the environment. The Xarios range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 40m3 and is available in road only or road and standby versions.
View the full Xarios series
Xarios 150
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on road at 2400 rpm 0°C (W) | 2 110 |
| Capacity on road at 2400 rpm -20°C (W) | 1 050 |
| Capacity on road at 1000 rpm 0°C (W) | 1 550 |
| Capacity on road at 1000 rpm -20°C (W) | 711 |
| Standby capacity (W) | 1 200 |
| Standby capacity (W) | 540 |
Heating Capacity
| Heating system 18°C/-18°C (W) | 1 800 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 690 |
Weight
| Road and standby condenser | 53 kg |
| Evaporator MXS 600 | 15 kg |
Compressor
| Road compressor | Standby compressor | |
| Model | SD5H09 | PS130 |
| Displacement | 87 cm3 | 12,7 |
| n° of cylinders | 5 | Rotary |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50 Hz |
| Rating | 1 020 W |
Refrigerant
| Type | R-452A |
| Charge | 1,2 kg |
Sound Pressure
| High speed | 54,6 dBA |
Unit
| Dimensions (D x W x H) | 480 x 864 x 232 mm |
Schematic Diagrams
Xarios 200
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MXV 850 | MXS 850 | |
| Capacity on road at 2400rpm 0°C (W) | 2 400 | 2 415 |
| Capacity on road at 2400rpm -20°C (W) | 1 360 | 1 470 |
| Capacity on road at 1000rpm 0°C (W) | 1 820 | 1 440 |
| Capacity on road at 1000rpm -20°C (W) | 930 | 980 |
| Standby capacity (W) | 1 280 | 1 300 |
| Standby capacity (W) | 620 | 580 |
Heating Capacity
| MXV 850 | MXS 850 | |
| Heating system 18°C/-18°C (W) | 2 200 | 2 200 |
Airflow
(High speed engine operation)
| MXV 850 | MXS 850 | |
| (AMCA 21085) m3/hr | 730 | 770 |
Weight
| Road and standby condenser | 53 kg |
| Evaporator MXV 850 | 17 kg |
| Evaporator MXS 850 | 19 kg |
Compressor
| Road compressor | Standby compressor | |
| Model | Carrier 130 | PS130 |
| Displacement | 131 cm3 | 12,7 |
| n° of cylinders | 6 | Rotary |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50 Hz
400/3/50 Hz 230/1/60 Hz |
| Rating | 990 W |
Refrigerant
| Type | R-452A |
| Charge | 1,4 kg |
Sound Pressure
| High speed | 54,6 dBA |
Unit
| Dimensions (D x W x H) | 480 x 864 x 232 mm |
Schematic Diagrams
Xarios 300
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MXV850 | MXS850 | |
| Capacity on road at 2400 rpm 0°C (W) | 2 860 | 3 060 |
| Capacity on road at 2400 rpm -20°C (W) | 1 650 | 1 690 |
| Capacity on road at 1000 rpm 0°C (W) | 2 240 | 2 440 |
| Capacity on road at 1000 rpm -20°C (W) | 1 150 | 1 300 |
| Standby capacity (W) | 1 820 | 1 940 |
| Standby capacity (W) | 890 | 760 |
Heating Capacity
| MXV 850 | MXS 850 | |
| Heating system 18°C/-18°C (W) | 2 800 | 2 800 |
Airflow
(High speed engine operation)
| MXV 850 | MXS 850 | |
| (AMCA 21085) m3/hr | 750 | 800 |
Weight
| Road and standby condenser | 66 kg |
| Evaporator MXV 850 | 17 kg |
| Evaporator MXS 850 | 19 kg |
Compressor
| Road compressor | Standby compressor | |
| Model | Carrier 150 | Carrier 150 |
| Displacement | 147 cm3 | 147 cm3 |
| n° of cylinders | 6 | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50 Hz
400/3/50 Hz |
| Rating | 1890 W |
Refrigerant
| Type | R-452A |
| Charge | 1,4 kg |
Sound Pressure
| High speed | 57 dBA |
Unit
| Dimensions (D x W x H) | 505 x 1 125 x 238 mm |
Schematic Diagrams
Xarios 350
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MXS 1100 | |
| Capacity on road at 2400rpm 0°C (W) | 3 730 |
| Capacity on road at 2400rpm -20°C (W) | 2 080 |
| Capacity on road at 1000rpm 0°C (W) | 2 845 |
| Capacity on road at 1000rpm -20°C (W) | 1 400 |
| Standby capacity (W) | 2 510 |
| Standby capacity (W) | 1 170 |
Heating Capacity
| Heating system 18°C/-18°C (W) | 3 100 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1 470 |
Weight
| Road and standby condenser | 84 kg |
| Evaporator MXL 1100 | 29 kg |
Compressor
| Road compressor | Standby compressor | |
| Model | Carrier 150 | Carrier 150 |
| Displacement | 147 cm3 | 147 cm3 |
| n° of cylinders | 6 | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50 Hz
400/3/50 Hz |
| Rating | 2 520 W |
Refrigerant
| Type | R-452A |
| Charge | 1,4 kg |
Sound Pressure
| High speed | 57 dBA |
Unit
| Dimensions (D x W x H) | 505 x 1125 x 238 mm |
Schematic Diagrams
Xarios 350 MT
Specifications
Temperature Type: Multi-Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| MXS 850 | MXS 600 | MXV 850 | |
| Capacity on road at 2400rpm 0°C (W) | 2 860 | 2 240 | 2 630 |
| Capacity on road at 2400rpm -20°C (W) | 1 530 | 1 300 | 1 440 |
Heating Capacity
| Heating system 18°C/-18°C (W) | 3 100 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 810 | 710 | 790 |
Weight
| Host unit | 85 kg |
| Evaporator MXS 850 | 19 kg |
| Evaporator MXS 600 | 15 kg |
| Evaporator MXV 850 | 17 kg |
Compressor
| Road compressor | Standby compressor | |
| Model | Carrier 150 | Carrier 150 |
| Displacement | 147 cm3 | 147 cm3 |
| n° of cylinders | 6 | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/1/50 Hz
400/3/50 Hz 230/3/50 Hz |
| Rating | Depends on configuration |
Refrigerant
| Type | R-452A |
| Charge | 1,7 kg |
Sound Pressure
| High speed | 57 dBA |
Schematic Diagrams
Xarios 5
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on road at 2400 rpm 0°C/30°C (W) | 4 480 |
| Capacity on road at 2400 rpm -20°C/30°C (W) | 2 270 |
Heating Capacity
| Heating system 18°C/-18°C (W) | 3 600 |
Airflow
(High speed engine operation)
| 2 170 m3/hr |
Weight
| Weight | 175 kg |
Refrigerant
| Type | R-452A |
| Charge | 2,2 kg |
Dimensions of the evaporator
| Height | 194 mm |
| Width | 1106 mm |
| Depth | 614 mm |
Xarios 6
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on road at 2400 rpm 0°C/30°C (W) | 5 310 |
| Capacity on road at 2400 rpm -20°C/30°C (W) | 2 700 |
Heating Capacity
| Heating system 18°C/-18°C (W) | 3 950 |
Airflow
(High speed engine operation)
| 2 920 m3/hr |
Weight
| Weight | 188 kg |
Refrigerant
| Type | R-452A |
| Charge | 2,5 kg |
Dimensions of the evaporator
| Height | 194 mm |
| Width | 1556 mm |
| Depth | 614 mm |
Xarios 8
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on road at 2400 rpm 0°C (W) | 7 990 |
| Capacity on road at 2400 rpm -20°C (W) | 4 200 |
| Capacity on road at 1000 rpm 0°C (W) | 5 400 |
| Capacity on road at 1000 rpm -20°C (W) | 3 190 |
| Standby capacity at -400V/3/50 Hz 0°C (W) | 6 170 |
| Standby capacity at -400V/3/50 Hz -20°C (W) | 3 190 |
Heating Capacity
| Heating system 18°C/-18°C (W) | 5 300 |
Airflow
(High speed engine operation)
| 2 488 m3/hr |
ATP Compliant
|
M1015 |
Weight
| Weight | 206 kg |
Refrigerant
| Type | R-452A |
| Charge | 3,1 kg |
Sound Emission
| Power Lwa | 86 dBA |
Dimensions
| Height | 519 mm |
| Width | 1376 mm |
| Depth | 507 mm |
Components
| Road compressor | |
| Techno | Reciprocating |
| Model | Carrier 210 |
| Controls | Standard |