
Vector® S 15 Trailer Refrigeration Unit
Efficiency you can count on

Vector S 15, the smart choice
The Vector S 15 trailer unit is a smart solution that sets the new standard for total cost of ownership. The combination of reliability, performance, efficiency, and affordability makes the Vector S 15 an ideal choice for those seeking a smart cooling solution.
The Vector S 15 is a semi-electric unit providing high capacity in diesel mode while being efficient and quiet.
Reliability, performance and efficiency
The Vector S 15 is designed to deliver high performance in a variety of conditions, even in hot or humid environments, making it your everyday partner. The unit’s efficient design and optimized logic help maintain consistent temperature levels, minimizing energy consumption and maximizing efficiency.
Click here to contact us 

High cooling capacity

Low fuel burn
-20 %
*Compared to Vector 1550

Reduced noise level at very low speed
62 dB (A)

Fast temperature pulldown

Up to 3,000 hours oil maintenance interval

One of the lightest weight in the segment
707 kg

Improved cost of ownership
The Vector S 15 is designed to reduce total cost of ownership. With its optimized fuel efficiency and enhanced logic feature, the system helps save on fuel costs while maintaining peak performance and high uptime.
The Vector S 15 is also engineered, to simplify maintenance accessibility and reduce associated costs. Its improved and efficient design ensures reliable and maximum uptime.

Compelling purchase price
The Vector S 15 trailer refrigeration unit is a high-quality product that is designed to meet the needs of businesses. You can enjoy the benefits of a top-of-the-line trailer refrigeration unit at a compelling purchase price.
The Vector S 15 is built to last, with durable materials and advanced technology that ensure a long lifespan and easy maintenance. Whether you are a small business owner or a large fleet manager, the Vector S 15 represents an unparalleled combination of quality and affordability in the current market.
From inner city to long haul
The Vector S 15 is suitable for many applications, whether you are operating in cities or on long hauls. This unit will allow you to comply with standard emission regulations and is also ideal for long distance deliveries. It is a simple, powerful and operationally cost-sensitive solution.

Easy maintenance
The Vector S 15’s semi-electric architecture is engineered with reliable and accessible service parts that reduces the risk of failure. The system’s easy access for servicing simplifies maintenance and reduces downtime.
Oil maintenance intervals have been extended to up to 3,000 hrs. The unit’s robust design and optimized logic features ensure reliable and efficient operation, minimizing repair costs and increasing uptime.
Lightweight trailer model
At approximately 700kg, the Vector S 15 is one of the lightest trailer model in its segment. The lightweight design can help reduce operating costs by improving fuel consumption and increasing payload capacity. Additionally, its lightweight design allows for improved efficiency and performance, as it can cool down quickly and maintain a consistent temperature throughout the transportation process.
Vector S 15 Brochures
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
![]() |
![]() |
![]() |
![]() |
|
![]() |
![]() |
![]() |
![]() |
Specifications
Refrigeration Capacity
Capacity on engine power 0°C | 15,080 W |
Capacity on engine power -20°C | 8,150 W |
Capacity on electrical standby 0°C | 8,540 W |
Capacity on electrical standby -20°C | 7,420 W |
Heating Capacity
+12°C/-12°C | 7,400 W |
Airflow
(AMCA 21085) m3/hr | 5,210 |
Weight
Including battery | 707 kg |
Sound pressure
High speed | 70 dBA |
Low speed | 62 dBA |