Vector® Trailer Refrigeration Units
For every mission, there is a Vector.
Delivering fresh and frozen goods from “farm to fork” is a complex process - and the key to success is your equipment. It needs to be performant and reliable regarding each specific aspect of your mission. Carrier Transicold's Vector 1550 Trailer Refrigeration Units offer high versatility and optimized cost of ownership for long haul deliveries and distribution assignments which require frequent door openings.
Versatile, Green and Cost-effective
Your Mission
Does your mission require long haul temperature controlled transport and distribution with frequent door openings? Are you working to reduce your environmental footprint?
Our Solution
Vector 1550 combines patented E-Drive™ technology with an economizer – a performant, efficient and sustainable technology. Ready to handle a wide range of logistical challenges, it presents a low-cost of ownership, a balanced capacity of 14 995 Watts, and dramatically reduces your environmental footprint.
Technology
The Vector 1550 unit is equipped with E-Drive™ technology. Benefiting from the economizer capacity boost, the hermetic compressor has been downsized enabling a reduction in engine size.

Fuel Efficient
While delivering 14 995 Watts, fuel consumption is significantly reduced.
Maximum Uptime
Patented E-Drive™ technology removes 17 serviceable parts for enhanced reliability, increasing uptime to 99,4%.
Sustainable Technology
With fewer joints and moving parts, all electric E-Drive™ technology combined with a hermetic compressor helps to reduce refrigerant leaks dramatically, when compared to belt-driven technology.
View the Vector 1550 range
Vector 1550
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel – High Speed 0°C/+30°C | 15340 W |
| Diesel – High Speed -20°C/+30°C | 8280 W |
| Diesel – Low Speed 0°C/+30°C | 12230 W |
| Diesel – Low Speed -20°C/+30°C | 6920 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 12990 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 7240 W |
Heating Capacity
| Diesel | 8500 W |
| Standby – 400V/3/50 Hz | 5000 W |
Air Flow
| Diesel | 5600 m3/hr |
| 400V/3/50 Hz | 4600 m3/hr |
ATP Compliant
| M1027 |
Weight
| 706 kg |
Dimensions
| H x W x D | 2227 x 2050 x 430 mm |
Box Size Recommendation
| +0°C / +30°C | 90 m3 |
| +0°C / +40°C | 90 m3 |
| -20°C / +30°C | 90 m3 |
| -20°C / +40°C | 90 m3 |
Sound Emission
| Sound Power (Lwa) | 98 dB |
| Diesel – High Speed | 71.5 dB |
| Diesel – Low Speed | 67.4 dB |
| Standby – 400V/3/50 Hz | 62.6 dB |
Components
| Engine – Displacement | 1498 cc |
| Engine – Cylinders | 4 |
| Compressor – Techno | Scroll |
| Compressor – Model | ZF19 |
| Controls | Lofgicold |
Refrigerant
| Type | R452A |
| Charge | 5 kg |
Vector 1550 City
PIEK-Certified unit for night deliveries
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel – High Speed 0°C/+30°C | 15320 W |
| Diesel – High Speed -20°C/+30°C | 8180 W |
| Diesel – Low Speed 0°C/+30°C | 12220 W |
| Diesel – Low Speed -20°C/+30°C | 6790 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 13390 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 7060 W |
Heating Capacity
| Diesel | 8500 W |
| Standby – 400V/3/50 Hz | 5000 W |
Air Flow
| Diesel | 5600 m3/hr |
| 400V/3/50 Hz | 4600 m3/hr |
ATP Compliant
| M970 |
Weight
| 725 kg |
Dimensions
| H x W x D | 2227 x 2050 x 430 mm |
Box Size Recommendation
| +0°C / +30°C | 90 m3 |
| +0°C / +40°C | 90 m3 |
| -20°C / +30°C | 90 m3 |
| -20°C / +40°C | 80 m3 |
Sound Emission
| Sound Power (Lwa) | 95 dB |
| Piek Compliant <60 dB | Yes |
Components
| Engine – Displacement | 1498 cc |
| Engine – Cylinders | 4 |
| Compressor – Techno | Scroll |
| Compressor – Model | ZF19 |
| Controls | Lofgicold |
Refrigerant
| Type | R452A |
| Charge | 5 kg |
Vector 1550 E City
PIEK-Certified electric unit for night deliveries
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Standby – 400V/3/50 Hz 0°C/+30°C | 13390 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 7060 W |
Heating Capacity
| Standby – 400V/3/50 Hz | 5000 W |
Air Flow
| 400V/3/50 Hz | 4600 m3/hr |
ATP Compliant
| M970 Add1 |
Weight
| 506 kg |
Dimensions
| H x W x D | 2227 x 2050 x 430 mm |
Box Size Recommendation
| +0°C / +30°C | 90 m3 |
| +0°C / +40°C | 90 m3 |
| -20°C / +30°C | 90 m3 |
| -20°C / +40°C | 80 m3 |
Sound Emission
| Sound Power (Lwa) | 84 dB |
| Piek Compliant <60 dB | Yes |
Components
| Compressor – Techno | Scroll |
| Compressor – Model | ZF19 |
| Controls | Lofgicold |
Refrigerant
| Type | R452A |
| Charge | 5 kg |
Vector 1550 Silent
The silent option for your trailer needs
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel – High Speed 0°C/+30°C | 15320 W |
| Diesel – High Speed -20°C/+30°C | 8280 W |
| Diesel – Low Speed 0°C/+30°C | 12340 W |
| Diesel – Low Speed -20°C/+30°C | 6910 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 13040 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 7220 W |
Heating Capacity
| Diesel | 8500 W |
| Standby – 400V/3/50 Hz | 5000 W |
Air Flow
| Diesel | 5600 m3/hr |
| 400V/3/50 Hz | 4600 m3/hr |
ATP Compliant
| M1027 Corr1 |
Weight
| 713 kg |
Dimensions
| H x W x D | 2227 x 2050 x 430 mm |
Box Size Recommendation
| +0°C / +30°C | 90 m3 |
| +0°C / +40°C | 90 m3 |
| -20°C / +30°C | 90 m3 |
| -20°C / +40°C | 90 m3 |
Sound Emission
| Sound Power (Lwa) | 96 dB |
| Diesel – High Speed | 70.5 dB |
| Diesel – Low Speed | 66 dB |
| Standby – 400V/3/50 Hz | 60.7 dB |
Components
| Engine – Displacement | 1498 cc |
| Engine – Cylinders | 4 |
| Compressor – Techno | Scroll |
| Compressor – Model | ZF19 |
| Controls | Lofgicold |
Refrigerant
| Type | R452A |
| Charge | 5 kg |
E-Drive: Experienced Technology Since 1999
Developing innovative cold chain solutions is ingrained in the culture of Carrier Transicold, where respect for the cold chain is crucial to ensure perishable, fresh and frozen goods are delivered in optimum condition to customers.
The E-DRIVE all-electric technology removes mechanical transmissions found in belt-driven technology by transforming engine power into electricity.
This unique and patented solution delivers superior cold chain performance while reducing CO2 footprint and total cost of ownership:
- Up to 99,4% uptime
- +/- 0,8°C cold chain accuracy
- Reduced carbon footprint