Vector 1550 City
The PIEK-certified unit for night deliveries
Benefits:
- Standard mounting
- Low fuel consumption
- Piek compliant


The Vector 1550 City enables night deliveries, improves driver and citizen comfort, with standard installation.
MISSION
Your mission requires long haul temperature controlled transport and distribution with frequent door openings?
Generating a noise level below 60 decibels and benefiting from standard installation, the Vector 1550 City uses the same mounting points and front wall opening as a standard trailer unit. The installation process therefore remains the same as for other units of the Vector range, with no specific chassis work required
SOLUTION
The Vector 1550 unit combines efficient patented E-Drive technology with an economizer. It is ready to handle a wide range of logistical challenges with low cost of ownership and a balanced capacity of 12 000 Watts.
TECHNOLOGY
The Vector 1550 unit is equipped with patented E-Drive technology. Benefiting from the economizer capacity boost, the hermetic compressor has been downsized enabling a reduction in engine size.
BENEFITS:
- Maximising uptime
- Protecting cargo
- Ensuring sustainability
- Piek certified (60 dB sound pressure at low speed)
COOLING CAPACITY | Nominal capacity | |
---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
15320 W
|
-20°C/30°C
|
8180 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
12220 W
|
-20°C/30°C
|
6790 W
|
|
Diesel - Very Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
13390 W
|
-20°C/30°C
|
7060 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
8500 W
|
|
Standby - 400V/3/50 Hz
|
5000 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
5600 m3/h
|
|
400V/3/50Hz
|
4600 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M970
|
WEIGHT | ||
---|---|---|
-
|
725 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
2227 mm
|
|
Width
|
2050 mm
|
|
Depth
|
430 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
90 m3
|
+40°C
|
80 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
95 dB
|
Diesel - High Speed
|
Pressure
|
-
|
Diesel - Low Speed
|
Pressure
|
-
|
Standby - 400V/3/50 Hz
|
Pressure
|
-
|
Piek compliant
|
<60 dB
|
Yes
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1498 cc
|
# cylinders
|
4
|
|
Compressor
|
Techno
|
Scroll
|
Model
|
ZF19
|
|
Controls
|
Logicold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5 kg
|
The Vector 1550 City enables night deliveries, improves driver and citizen comfort, with standard installation.
MISSION
Your mission requires long haul temperature controlled transport and distribution with frequent door openings?
Generating a noise level below 60 decibels and benefiting from standard installation, the Vector 1550 City uses the same mounting points and front wall opening as a standard trailer unit. The installation process therefore remains the same as for other units of the Vector range, with no specific chassis work required
SOLUTION
The Vector 1550 unit combines efficient patented E-Drive technology with an economizer. It is ready to handle a wide range of logistical challenges with low cost of ownership and a balanced capacity of 12 000 Watts.
TECHNOLOGY
The Vector 1550 unit is equipped with patented E-Drive technology. Benefiting from the economizer capacity boost, the hermetic compressor has been downsized enabling a reduction in engine size.
BENEFITS:
- Maximising uptime
- Protecting cargo
- Ensuring sustainability
- Piek certified (60 dB sound pressure at low speed)
COOLING CAPACITY | Nominal capacity | |
---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
15320 W
|
-20°C/30°C
|
8180 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
12220 W
|
-20°C/30°C
|
6790 W
|
|
Diesel - Very Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
13390 W
|
-20°C/30°C
|
7060 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
8500 W
|
|
Standby - 400V/3/50 Hz
|
5000 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
5600 m3/h
|
|
400V/3/50Hz
|
4600 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M970
|
WEIGHT | ||
---|---|---|
-
|
725 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
2227 mm
|
|
Width
|
2050 mm
|
|
Depth
|
430 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
90 m3
|
+40°C
|
80 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
95 dB
|
Diesel - High Speed
|
Pressure
|
-
|
Diesel - Low Speed
|
Pressure
|
-
|
Standby - 400V/3/50 Hz
|
Pressure
|
-
|
Piek compliant
|
<60 dB
|
Yes
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1498 cc
|
# cylinders
|
4
|
|
Compressor
|
Techno
|
Scroll
|
Model
|
ZF19
|
|
Controls
|
Logicold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5 kg
|