Vector 1550 Silent
The silent option for your trailer needs
Benefits:
- High reliability
- Low fuel consumption
- Extreme low-noise capabilities
Versatility and optimized cost of ownership for long haul deliveries and distribution assignments requiring frequent door openings.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Ensuring sustainability
- Standby use only
COOLING CAPACITY | Nominal capacity | |
---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
15320 W
|
-20°C/30°C
|
82180 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
12340 W
|
-20°C/30°C
|
6910 W
|
|
Diesel - Very Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
13040 W
|
-20°C/30°C
|
7220 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
8500 W
|
|
Standby - 400V/3/50 Hz
|
5000 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
5600 m3/h
|
|
400V/3/50Hz
|
4600 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M1027 Corr1
|
WEIGHT | ||
---|---|---|
-
|
713 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
2227 mm
|
|
Width
|
2050 mm
|
|
Depth
|
430 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
96 dB
|
Diesel - High Speed
|
Pressure
|
70.5 dB
|
Diesel - Low Speed
|
Pressure
|
66 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
60.7 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1498 cc
|
# cylinders
|
4
|
|
Compressor
|
Techno
|
Scroll
|
Model
|
ZF19
|
|
Controls
|
Logicold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5 kg
|
Versatility and optimized cost of ownership for long haul deliveries and distribution assignments requiring frequent door openings.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Ensuring sustainability
- Standby use only
COOLING CAPACITY | Nominal capacity | |
---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
15320 W
|
-20°C/30°C
|
82180 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
12340 W
|
-20°C/30°C
|
6910 W
|
|
Diesel - Very Low Speed
|
0°C/30°C
|
-
|
-20°C/30°C
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
13040 W
|
-20°C/30°C
|
7220 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
8500 W
|
|
Standby - 400V/3/50 Hz
|
5000 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
5600 m3/h
|
|
400V/3/50Hz
|
4600 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M1027 Corr1
|
WEIGHT | ||
---|---|---|
-
|
713 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
2227 mm
|
|
Width
|
2050 mm
|
|
Depth
|
430 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
90 m3
|
+40°C
|
90 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
96 dB
|
Diesel - High Speed
|
Pressure
|
70.5 dB
|
Diesel - Low Speed
|
Pressure
|
66 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
60.7 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1498 cc
|
# cylinders
|
4
|
|
Compressor
|
Techno
|
Scroll
|
Model
|
ZF19
|
|
Controls
|
Logicold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5 kg
|