Vector HE 19 MT Silent
High Efficiency – is the next generation temperature-controlled trailer system. The unit combines experienced technology, like the all-electric architecture of the E-Drive, with new additions designed to significantly improve performance and efficiency
Benefits:
- Significantly lower fuel consumption
- Impressive noise reduction
- Implementation of new APX control system
- Single, ultra-efficient evaporator fan
- Reduce operational cost
- Weight improved
- Available in multi-temperature and PIEK certified
- Compatible with the engineless technology
High Efficiency for the Cold Chain
Vector® HE 19 – High Efficiency – is the next generation temperature-controlled trailer system. The unit combines experienced technology, like the all-electric architecture of the E-Drive, with new additions designed to significantly improve performance and efficiency.
Benefits
The new Vector HE 19 unit delivers huge performance advantages for our customers in just about every area*.
- Improved multi-speed engine design, bringing fuel savings of up to 30 per cent
- New, Stage V compliant diesel engine with electronic engine control
- upper airflow management, creating much more efficient cold production
- Single, ultra-efficient evaporator fan
- The proven performance of a hermetic compressor and economizer
- The efficiency of a microchannel heat exchanger condenser
- Weight improved
- Noise & vibration improved
- Controls & HMI improved (New APX control system)
- Total cost of ownership
- Multi energy source capability – Flexible Power ready
* Results based on the comparison between the new Vector HE 19 single temperature and the Vector 1950 single temperature. Vector HE 19 standard version emits -3dB(A) in accordance with CE2000-14 vs Vector 1950 standard version – based on external laboratory tests CEVAA.
COOLING CAPACITY | Nominal | Main evap | MHS 700 | MHS 1100 | MHS 2200 | MHD 1100 | MHD 2200 | |
---|---|---|---|---|---|---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
17770 W
|
16830 W
|
7870 W
|
10740 W
|
13100 W
|
11260 W
|
15670 W
|
-20°C/30°C
|
9230 W
|
9270 W
|
5250 W
|
6700 W
|
7660 W
|
6460 W
|
8880 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
16330 W
|
14890 W
|
7380 W
|
10060 W
|
12280 W
|
10470 W
|
13570 W
|
-20°C/30°C
|
8600 W
|
8290 W
|
4870 W
|
6260 W
|
7280 W
|
6400 W
|
8030 W
|
COOLING CAPACITY 2 COMP. | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel - High Speed
|
0 °C/30 °C
|
-
|
12860 W
|
6010 W
|
8210 W
|
10010 W
|
8600 W
|
11970 W
|
-20 °C/30 °C
|
-
|
7080 W
|
4010 W
|
5120 W
|
5850 W
|
4930 W
|
6780 W
|
|
Standby - 400V/3/50 Hz
|
0 °C/30 °C
|
-
|
11870 W
|
5880 W
|
8020 W
|
9790 W
|
8340 W
|
10820 W
|
-20 °C/30 °C
|
-
|
6610 W
|
3880 W
|
4990 W
|
5800 W
|
5100 W
|
6390 W
|
COOLING CAPACITY 3 COMP. | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel - High Speed
|
0 °C/30 °C
|
-
|
10180 W
|
4760 W
|
6500 W
|
7930 W
|
6810 W
|
9480 W
|
-20 °C/30 °C
|
-
|
5610 W
|
3180 W
|
4050 W
|
4630 W
|
3910 W
|
5370 W
|
|
Standby - 400V/3/50 Hz
|
0 °C/30 °C
|
-
|
9830 W
|
4870 W
|
6640 W
|
8110 W
|
6910 W
|
8960 W
|
-20 °C/30 °C
|
-
|
5470 W
|
3210 W
|
4130 W
|
4800 W
|
4220 W
|
5300 W
|
HEATING CAPACITY | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel
|
9200 W
|
9000 W
|
3300 W
|
5400 W
|
9600 W
|
5400 W
|
9600 W
|
|
Standby - 400V/3/50 Hz
|
4500 W
|
4500 W
|
3300 W
|
5400 W
|
9600 W
|
5400 W
|
9600 W
|
AIRFLOW | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel
|
5550 m3/h
|
5550 m3/h
|
1020 m3/h
|
1910 m3/h
|
3430 m3/h
|
2220 m3/h
|
3470 m3/h
|
|
400V/3/50Hz
|
4500
|
4500
|
3300
|
5400
|
9600
|
5400
|
9600
|
ATP COMPLIANT | ||||||||
---|---|---|---|---|---|---|---|---|
-
|
M1012
|
M1012
|
M1012
|
M1012
|
M1012
|
M1012
|
M1012
|
WEIGHT | ||||||||
---|---|---|---|---|---|---|---|---|
-
|
850 kg
|
integrated
|
22 kg
|
33 kg
|
62 kg
|
40 kg
|
71 kg
|
DIMENSIONS | ||||||||
---|---|---|---|---|---|---|---|---|
Height
|
2227 mm
|
integrated
|
200 mm
|
200 mm
|
167 mm
|
167 mm
|
167 mm
|
|
Width
|
2050 mm
|
integrated
|
700 mm
|
1044 mm
|
2150 mm
|
1044 mm
|
2150 mm
|
|
Depth
|
430 mm
|
integrated
|
752 mm
|
752 mm
|
944 mm
|
944 mm
|
944 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
95 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
95 m3
|
+40°C
|
90 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
98 dB
|
Diesel - High Speed
|
Pressure
|
66 dB
|
Diesel - Low Speed
|
Pressure
|
61 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
59 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
2200 cc
|
# cylinders
|
4
|
|
Compressor
|
Techno
|
Scroll economized
|
Model
|
ZF22
|
|
Controls
|
APX
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
7.3 kg
|
High Efficiency for the Cold Chain
Vector® HE 19 – High Efficiency – is the next generation temperature-controlled trailer system. The unit combines experienced technology, like the all-electric architecture of the E-Drive, with new additions designed to significantly improve performance and efficiency.
Benefits
The new Vector HE 19 unit delivers huge performance advantages for our customers in just about every area*.
- Improved multi-speed engine design, bringing fuel savings of up to 30 per cent
- New, Stage V compliant diesel engine with electronic engine control
- upper airflow management, creating much more efficient cold production
- Single, ultra-efficient evaporator fan
- The proven performance of a hermetic compressor and economizer
- The efficiency of a microchannel heat exchanger condenser
- Weight improved
- Noise & vibration improved
- Controls & HMI improved (New APX control system)
- Total cost of ownership
- Multi energy source capability – Flexible Power ready
* Results based on the comparison between the new Vector HE 19 single temperature and the Vector 1950 single temperature. Vector HE 19 standard version emits -3dB(A) in accordance with CE2000-14 vs Vector 1950 standard version – based on external laboratory tests CEVAA.
COOLING CAPACITY | Nominal | Main evap | MHS 700 | MHS 1100 | MHS 2200 | MHD 1100 | MHD 2200 | |
---|---|---|---|---|---|---|---|---|
Diesel - Very High Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
Diesel - High Speed
|
0°C/30°C
|
17770 W
|
16830 W
|
7870 W
|
10740 W
|
13100 W
|
11260 W
|
15670 W
|
-20°C/30°C
|
9230 W
|
9270 W
|
5250 W
|
6700 W
|
7660 W
|
6460 W
|
8880 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
16330 W
|
14890 W
|
7380 W
|
10060 W
|
12280 W
|
10470 W
|
13570 W
|
-20°C/30°C
|
8600 W
|
8290 W
|
4870 W
|
6260 W
|
7280 W
|
6400 W
|
8030 W
|
COOLING CAPACITY 2 COMP. | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel - High Speed
|
0 °C/30 °C
|
-
|
12860 W
|
6010 W
|
8210 W
|
10010 W
|
8600 W
|
11970 W
|
-20 °C/30 °C
|
-
|
7080 W
|
4010 W
|
5120 W
|
5850 W
|
4930 W
|
6780 W
|
|
Standby - 400V/3/50 Hz
|
0 °C/30 °C
|
-
|
11870 W
|
5880 W
|
8020 W
|
9790 W
|
8340 W
|
10820 W
|
-20 °C/30 °C
|
-
|
6610 W
|
3880 W
|
4990 W
|
5800 W
|
5100 W
|
6390 W
|
COOLING CAPACITY 3 COMP. | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel - High Speed
|
0 °C/30 °C
|
-
|
10180 W
|
4760 W
|
6500 W
|
7930 W
|
6810 W
|
9480 W
|
-20 °C/30 °C
|
-
|
5610 W
|
3180 W
|
4050 W
|
4630 W
|
3910 W
|
5370 W
|
|
Standby - 400V/3/50 Hz
|
0 °C/30 °C
|
-
|
9830 W
|
4870 W
|
6640 W
|
8110 W
|
6910 W
|
8960 W
|
-20 °C/30 °C
|
-
|
5470 W
|
3210 W
|
4130 W
|
4800 W
|
4220 W
|
5300 W
|
HEATING CAPACITY | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel
|
9200 W
|
9000 W
|
3300 W
|
5400 W
|
9600 W
|
5400 W
|
9600 W
|
|
Standby - 400V/3/50 Hz
|
4500 W
|
4500 W
|
3300 W
|
5400 W
|
9600 W
|
5400 W
|
9600 W
|
AIRFLOW | ||||||||
---|---|---|---|---|---|---|---|---|
Diesel
|
5550 m3/h
|
5550 m3/h
|
1020 m3/h
|
1910 m3/h
|
3430 m3/h
|
2220 m3/h
|
3470 m3/h
|
|
400V/3/50Hz
|
4500
|
4500
|
3300
|
5400
|
9600
|
5400
|
9600
|
ATP COMPLIANT | ||||||||
---|---|---|---|---|---|---|---|---|
-
|
M1012
|
M1012
|
M1012
|
M1012
|
M1012
|
M1012
|
M1012
|
WEIGHT | ||||||||
---|---|---|---|---|---|---|---|---|
-
|
850 kg
|
integrated
|
22 kg
|
33 kg
|
62 kg
|
40 kg
|
71 kg
|
DIMENSIONS | ||||||||
---|---|---|---|---|---|---|---|---|
Height
|
2227 mm
|
integrated
|
200 mm
|
200 mm
|
167 mm
|
167 mm
|
167 mm
|
|
Width
|
2050 mm
|
integrated
|
700 mm
|
1044 mm
|
2150 mm
|
1044 mm
|
2150 mm
|
|
Depth
|
430 mm
|
integrated
|
752 mm
|
752 mm
|
944 mm
|
944 mm
|
944 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
95 m3
|
+40°C
|
90 m3
|
|
-20°C
|
+30°C
|
95 m3
|
+40°C
|
90 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
98 dB
|
Diesel - High Speed
|
Pressure
|
66 dB
|
Diesel - Low Speed
|
Pressure
|
61 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
59 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
2200 cc
|
# cylinders
|
4
|
|
Compressor
|
Techno
|
Scroll economized
|
Model
|
ZF22
|
|
Controls
|
APX
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
7.3 kg
|