Supra City 1000 Z MT

Zero-engine refrigeration unit for urban distribution by truck, featuring reduced emissions and low noise

BENEFITS

  • SUPRA range benefits
  • Low emissions and noise
  • Constant cooling capacity
  • Constant evaporator airflow
  • Zero engine emission

SUPRA CITY Z MT, ZERO-ENGINE REFRIGERATION UNIT.

SUPRA 1000 City Z MT is a refrigeration unit powered by the truck engine and designed for urban distribution, featuring constant cold, reduced emissions and low noise.  It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

Low emissions and noise

Getting power from the Euro 5- compliant truck engine, Supra City 1000 Z MT significantly reduces emissions of nitrogen oxide (NOx), carbon monoxide (CO), hydrocarbons and particulate matter. Eliminating the primary source of noise and adding insulation equipment from Supra “Silent” version enables to reduce noise emissions. 


carrier-supra-city-z-schematic


By removing the diesel engine, the Supra City Z unit derives its power from a hydraulic pump directly connected to the truck engine’s Power Take Off (PTO) to drive a hydraulic motor placed inside the refrigeration unit

Constant cooling capacity

Using the truck PTO allows for energy from the truck engine to be converted into a steady supply of power. Variable displacement technology, an oil pump combined with an electronic controller, allows the Supra City Z MT unit to deliver high and constant cooling capacity from truck engine idle speed.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Capacity on engine power 0°C (W) 6 030 8 480 9 480 10 000 9 620 10 460
Capacity on engine power -20°C (W) 3 260 4 770 5 330 5 600 5 240 6 290
Capacity on electrical stand by 0°C (W) 5 910 8 080 8 770 9 200 8 850 9 280
Capacity on electrical stand by -20°C (W) 3 030 4 430 5 060 5 245 5 110 5 740

Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500 2 350 3 600

Weight
(Including battery)

S version 481 kg

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
Rating 9 kW

Refrigerant Charge

Type R-404A
Charge Depending on configuration

Sound pressure

High speed 63 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 100 x H 100 mm

Example for multi-temperature configuration

carrier-supra-1000-city-z-mt-mounting

SUPRA CITY Z MT, ZERO-ENGINE REFRIGERATION UNIT.

SUPRA 1000 City Z MT is a refrigeration unit powered by the truck engine and designed for urban distribution, featuring constant cold, reduced emissions and low noise.  It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

Low emissions and noise

Getting power from the Euro 5- compliant truck engine, Supra City 1000 Z MT significantly reduces emissions of nitrogen oxide (NOx), carbon monoxide (CO), hydrocarbons and particulate matter. Eliminating the primary source of noise and adding insulation equipment from Supra “Silent” version enables to reduce noise emissions. 


carrier-supra-city-z-schematic


By removing the diesel engine, the Supra City Z unit derives its power from a hydraulic pump directly connected to the truck engine’s Power Take Off (PTO) to drive a hydraulic motor placed inside the refrigeration unit

Constant cooling capacity

Using the truck PTO allows for energy from the truck engine to be converted into a steady supply of power. Variable displacement technology, an oil pump combined with an electronic controller, allows the Supra City Z MT unit to deliver high and constant cooling capacity from truck engine idle speed.

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Capacity on engine power 0°C (W) 6 030 8 480 9 480 10 000 9 620 10 460
Capacity on engine power -20°C (W) 3 260 4 770 5 330 5 600 5 240 6 290
Capacity on electrical stand by 0°C (W) 5 910 8 080 8 770 9 200 8 850 9 280
Capacity on electrical stand by -20°C (W) 3 030 4 430 5 060 5 245 5 110 5 740

Heating Capacity

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
Diesel High speed 18°C/-18°C (W) 4 680 4 710 4 890 5 200 4 890 5 200
Standby 18°C/-18°C (W) 4 270 4 320 4 530 4 770 4 530 4 770

Airflow
(High speed engine operation)

  MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1450 MTD 2200
(AMCA 21085) m3/hr 1 100 2 100 2 400 3 500 2 350 3 600

Weight
(Including battery)

S version 481 kg

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
Rating 9 kW

Refrigerant Charge

Type R-404A
Charge Depending on configuration

Sound pressure

High speed 63 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 100 x H 100 mm

Example for multi-temperature configuration

carrier-supra-1000-city-z-mt-mounting