Supra 1050
Supra range: The truck solution for all your distribution needs
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.
HIGH CAPACITY
Extended with three high capacity models, the Supra range is available up to 12 000 Watts. New fans increase airflow by 24% for quick temperature recovery and improved air management. The use of a
7 mm condenser and smaller compressor improve the units efficiency thanks to lower fuel consumption per Watt delivered.
ROBUST DESIGN
Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
- High cooling performance
COOLING CAPACITY | Nominal | |
---|---|---|
Diesel - High Speed
|
0°C/30°C
|
9210 W
|
-20°C/30°C
|
5830 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
8100 W
|
-20°C/30°C
|
5080 W
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
8280 W
|
-20°C/30°C
|
5170 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
3520 W
|
|
Standby - 400V/3/50 Hz
|
2530 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
3065 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M983
|
WEIGHT | ||
---|---|---|
-
|
617 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
699 mm
|
|
Width
|
1995 mm
|
|
Depth
|
971 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
77 m3
|
+40°C
|
55 m3
|
|
-20°C
|
+30°C
|
65 m3
|
+40°C
|
51 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
98 dB
|
Diesel - High Speed
|
Pressure
|
69.6 dB
|
Diesel - Low Speed
|
Pressure
|
67.2 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
61.5 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1123 cc
|
# cylinders
|
3
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
Power
|
9 kW
|
|
Compressor
|
Techno
|
Reciprocating
|
Model
|
O5K4
|
|
Controls
|
Easycold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5.4 kg
|
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.
HIGH CAPACITY
Extended with three high capacity models, the Supra range is available up to 12 000 Watts. New fans increase airflow by 24% for quick temperature recovery and improved air management. The use of a
7 mm condenser and smaller compressor improve the units efficiency thanks to lower fuel consumption per Watt delivered.
ROBUST DESIGN
Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
- High cooling performance
COOLING CAPACITY | Nominal | |
---|---|---|
Diesel - High Speed
|
0°C/30°C
|
9210 W
|
-20°C/30°C
|
5830 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
8100 W
|
-20°C/30°C
|
5080 W
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
8280 W
|
-20°C/30°C
|
5170 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
3520 W
|
|
Standby - 400V/3/50 Hz
|
2530 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
3065 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M983
|
WEIGHT | ||
---|---|---|
-
|
617 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
699 mm
|
|
Width
|
1995 mm
|
|
Depth
|
971 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
77 m3
|
+40°C
|
55 m3
|
|
-20°C
|
+30°C
|
65 m3
|
+40°C
|
51 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
98 dB
|
Diesel - High Speed
|
Pressure
|
69.6 dB
|
Diesel - Low Speed
|
Pressure
|
67.2 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
61.5 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1123 cc
|
# cylinders
|
3
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
Power
|
9 kW
|
|
Compressor
|
Techno
|
Reciprocating
|
Model
|
O5K4
|
|
Controls
|
Easycold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
5.4 kg
|