Supra 1150 MT Silent
Total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement
BENEFITS
- Exceptional performance characteristics
- High reliability
- Improved service accessibility
SUPRA 1150MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be
adapted to large configuration requirement.
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
BENEFITS
- Exceptional performance characteristics
- High reliability
- Improved service accessibility
- Large choice of evaporators
COOLING CAPACITY | Nominal | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 | MTD 1100 | MTD 1450 | MTD 2200 | |
---|---|---|---|---|---|---|---|---|---|
Diesel - High Speed
|
0°C/30°C
|
10050 W
|
5620 W
|
7510 W
|
8770 W
|
9020 W
|
7510 W
|
8950 W
|
9170 W
|
-20°C/30°C
|
6170 W
|
3240 W
|
4360 W
|
4880 W
|
4890 W
|
4360 W
|
5160 W
|
4600 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
8160 W
|
5450 W
|
7210 W
|
8100 W
|
7950 W
|
7210 W
|
7910 W
|
8150 W
|
-20°C/30°C
|
5440 W
|
3100 W
|
4070 W
|
4320 W
|
4390 W
|
4070 W
|
4440 W
|
4090 W
|
HEATING CAPACITY | |||||||||
---|---|---|---|---|---|---|---|---|---|
Diesel
|
-
|
4680 W
|
4710 W
|
4890 W
|
5200 W
|
4710 W
|
4890 W
|
5200 W
|
|
Standby - 400V/3/50 Hz
|
-
|
4270 W
|
4320 W
|
4530 W
|
4770 W
|
4320 W
|
4530 W
|
4770 W
|
AIRFLOW | |||||||||
---|---|---|---|---|---|---|---|---|---|
Diesel
|
-
|
1071 m3/h
|
2096 m3/h
|
2365 m3/h
|
3477 m3/h
|
2096 m3/h
|
2348 m3/h
|
3589 m3/h
|
ATP COMPLIANT | |||||||||
---|---|---|---|---|---|---|---|---|---|
-
|
M818
|
M818
|
M818
|
M818
|
M818
|
No ATP
|
M818
|
M818
|
WEIGHT | |||||||||
---|---|---|---|---|---|---|---|---|---|
-
|
576 kg
|
23 kg
|
34 kg
|
42 kg
|
60 kg
|
40 kg
|
51 kg
|
71 kg
|
DIMENSIONS | |||||||||
---|---|---|---|---|---|---|---|---|---|
Height
|
629 mm
|
200 mm
|
200 mm
|
200 mm
|
200 mm
|
167 mm
|
167 mm
|
167 mm
|
|
Width
|
1823 mm
|
700 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
|
Depth
|
888 mm
|
752 mm
|
752 mm
|
752 mm
|
752 mm
|
944 mm
|
944 mm
|
944 mm
|
BOX SIZE RECOMMENDATION | |||||||||
---|---|---|---|---|---|---|---|---|---|
+0°C
|
+30°C
|
-
|
21 m3
|
30 m3
|
35 m3
|
38 m3
|
30 m3
|
37 m3
|
38 m3
|
+40°C
|
-
|
15 m3
|
22 m3
|
26 m3
|
29 m3
|
22 m3
|
27 m3
|
29 m3
|
|
-20°C
|
+30°C
|
-
|
16 m3
|
24 m3
|
27 m3
|
30 m3
|
24 m3
|
26 m3
|
32 m3
|
+40°C
|
-
|
12 m3
|
18 m3
|
21 m3
|
23 m3
|
18 m3
|
20 m3
|
24 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
96 dB
|
Diesel - High Speed
|
Pressure
|
66.4 dB
|
Diesel - Low Speed
|
Pressure
|
62.5 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
59.1 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1105 cc
|
# cylinders
|
3
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
Power
|
9 kW
|
|
Compressor
|
Techno
|
Reciprocating
|
Model
|
O5K4
|
|
Controls
|
EasyCold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
6.7 kg
|
Example for multi-temperature configuration
SUPRA 1150MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be
adapted to large configuration requirement.
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
BENEFITS
- Exceptional performance characteristics
- High reliability
- Improved service accessibility
- Large choice of evaporators
COOLING CAPACITY | Nominal | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 | MTD 1100 | MTD 1450 | MTD 2200 | |
---|---|---|---|---|---|---|---|---|---|
Diesel - High Speed
|
0°C/30°C
|
10050 W
|
5620 W
|
7510 W
|
8770 W
|
9020 W
|
7510 W
|
8950 W
|
9170 W
|
-20°C/30°C
|
6170 W
|
3240 W
|
4360 W
|
4880 W
|
4890 W
|
4360 W
|
5160 W
|
4600 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-20°C/30°C
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
8160 W
|
5450 W
|
7210 W
|
8100 W
|
7950 W
|
7210 W
|
7910 W
|
8150 W
|
-20°C/30°C
|
5440 W
|
3100 W
|
4070 W
|
4320 W
|
4390 W
|
4070 W
|
4440 W
|
4090 W
|
HEATING CAPACITY | |||||||||
---|---|---|---|---|---|---|---|---|---|
Diesel
|
-
|
4680 W
|
4710 W
|
4890 W
|
5200 W
|
4710 W
|
4890 W
|
5200 W
|
|
Standby - 400V/3/50 Hz
|
-
|
4270 W
|
4320 W
|
4530 W
|
4770 W
|
4320 W
|
4530 W
|
4770 W
|
AIRFLOW | |||||||||
---|---|---|---|---|---|---|---|---|---|
Diesel
|
-
|
1071 m3/h
|
2096 m3/h
|
2365 m3/h
|
3477 m3/h
|
2096 m3/h
|
2348 m3/h
|
3589 m3/h
|
ATP COMPLIANT | |||||||||
---|---|---|---|---|---|---|---|---|---|
-
|
M818
|
M818
|
M818
|
M818
|
M818
|
No ATP
|
M818
|
M818
|
WEIGHT | |||||||||
---|---|---|---|---|---|---|---|---|---|
-
|
576 kg
|
23 kg
|
34 kg
|
42 kg
|
60 kg
|
40 kg
|
51 kg
|
71 kg
|
DIMENSIONS | |||||||||
---|---|---|---|---|---|---|---|---|---|
Height
|
629 mm
|
200 mm
|
200 mm
|
200 mm
|
200 mm
|
167 mm
|
167 mm
|
167 mm
|
|
Width
|
1823 mm
|
700 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
1044 mm
|
1450 mm
|
2150 mm
|
|
Depth
|
888 mm
|
752 mm
|
752 mm
|
752 mm
|
752 mm
|
944 mm
|
944 mm
|
944 mm
|
BOX SIZE RECOMMENDATION | |||||||||
---|---|---|---|---|---|---|---|---|---|
+0°C
|
+30°C
|
-
|
21 m3
|
30 m3
|
35 m3
|
38 m3
|
30 m3
|
37 m3
|
38 m3
|
+40°C
|
-
|
15 m3
|
22 m3
|
26 m3
|
29 m3
|
22 m3
|
27 m3
|
29 m3
|
|
-20°C
|
+30°C
|
-
|
16 m3
|
24 m3
|
27 m3
|
30 m3
|
24 m3
|
26 m3
|
32 m3
|
+40°C
|
-
|
12 m3
|
18 m3
|
21 m3
|
23 m3
|
18 m3
|
20 m3
|
24 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
96 dB
|
Diesel - High Speed
|
Pressure
|
66.4 dB
|
Diesel - Low Speed
|
Pressure
|
62.5 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
59.1 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
1105 cc
|
# cylinders
|
3
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
Power
|
9 kW
|
|
Compressor
|
Techno
|
Reciprocating
|
Model
|
O5K4
|
|
Controls
|
EasyCold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
6.7 kg
|
Example for multi-temperature configuration