Supra 550 Nordic

For extreme low-ambient temperatures and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

SUPRA 550 Nordic is specifically designed for extreme low-ambient temperatures.

For single compartment trucks up to 44m³.

The SUPRA Nordic  is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

Capacity on engine power 0°C

5 490W

Capacity on engine power -20°C

3 240W

Capacity on electrical stand by 0°C

4 520W

Capacity on electrical stand by -20°C

2 370W

Heating Capacity

Diesel High speed 18°C/-18°C

5 000W

Airflow

on high speed engine operation

(AMCA 21085) m3/hr

2 250

Weight

including battery

S version (Road and Standby)

399 kg

T version (Low noise)

402 kg

Box opening

Required box opening mm

1245x310

Refrigerant

Type

R-404A

Generic

Dimensions

1823 x 791 x 570mm

Body opening

L 1245 x H 310 mm

SUPRA 550 Nordic is specifically designed for extreme low-ambient temperatures.

For single compartment trucks up to 44m³.

The SUPRA Nordic  is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.

BENEFITS

  • High capacity electrical and hot water heating
  • Extremely silent operation
  • Exceptional reliability for superior efficiency and enhanced product protection
  • Improved service accessibility
  • Ease of use with EasyCOLD® microprocessor control.

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30° C ambient

Capacity on engine power 0°C

5 490W

Capacity on engine power -20°C

3 240W

Capacity on electrical stand by 0°C

4 520W

Capacity on electrical stand by -20°C

2 370W

Heating Capacity

Diesel High speed 18°C/-18°C

5 000W

Airflow

on high speed engine operation

(AMCA 21085) m3/hr

2 250

Weight

including battery

S version (Road and Standby)

399 kg

T version (Low noise)

402 kg

Box opening

Required box opening mm

1245x310

Refrigerant

Type

R-404A

Generic

Dimensions

1823 x 791 x 570mm

Body opening

L 1245 x H 310 mm

MAKE THE BEST USAGE OF OUR UNITS
You May Also Like