Supra 750 Nordic
For extreme low-ambient temperatures and that features our unique high-capacity hot water heating as standard.
BENEFITS
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Available in :
SUPRA 750 Nordic is specifically designed for extreme low-ambient temperatures.
For single compartment trucks up to 57m³.
The SUPRA Nordic is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.
BENEFITS
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30° C ambient
Capacity on engine power 0°C |
6 780W |
Capacity on engine power -20°C |
3 800W |
Capacity on electrical stand by 0°C |
5 810W |
Capacity on electrical stand by -20°C |
3 050W |
Heating Capacity
Diesel High speed 18°C/-18°C |
6 000W |
Airflow
on high speed engine operation
(AMCA 21085) m3/hr |
2 250 |
Weight
including battery
S version (Road and Standby) |
437 kg |
T version (Low noise) |
440 kg |
X version (Silent) |
445 kg |
Box opening
Required box opening mm |
1245x310 |
Refrigerant
Type |
R-404A, R-452A |
Dimensions |
1823 x 856 x 644mm |
Body opening |
L 1245 x H 310 mm |
SUPRA 750 Nordic is specifically designed for extreme low-ambient temperatures.
For single compartment trucks up to 57m³.
The SUPRA Nordic is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.
BENEFITS
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30° C ambient
Capacity on engine power 0°C |
6 780W |
Capacity on engine power -20°C |
3 800W |
Capacity on electrical stand by 0°C |
5 810W |
Capacity on electrical stand by -20°C |
3 050W |
Heating Capacity
Diesel High speed 18°C/-18°C |
6 000W |
Airflow
on high speed engine operation
(AMCA 21085) m3/hr |
2 250 |
Weight
including battery
S version (Road and Standby) |
437 kg |
T version (Low noise) |
440 kg |
X version (Silent) |
445 kg |
Box opening
Required box opening mm |
1245x310 |
Refrigerant
Type |
R-404A, R-452A |
Dimensions |
1823 x 856 x 644mm |
Body opening |
L 1245 x H 310 mm |