Supra 850
Solutions for all your distribution needs
SUPRA range performance for refrigerated trucks
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
- High cooling performance
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.
ROBUST DESIGN
Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
- High cooling performance
COOLING CAPACITY | Nominal | |
---|---|---|
Diesel - High Speed
|
0°C/30°C
|
8320 W
|
-20°C/30°C
|
4920 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
6720 W
|
-20°C/30°C
|
4180 W
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
7200 W
|
-20°C/30°C
|
4280 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
3360 W
|
|
Standby - 400V/3/50 Hz
|
1770 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
2535 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M1022
|
WEIGHT | ||
---|---|---|
-
|
461 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
629 mm
|
|
Width
|
1823 mm
|
|
Depth
|
888 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
65 m3
|
+40°C
|
46 m3
|
|
-20°C
|
+30°C
|
55 m3
|
+40°C
|
43 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
98 dB
|
Diesel - High Speed
|
Pressure
|
68.7 dB
|
Diesel - Low Speed
|
Pressure
|
66.3 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
59.7 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
719 cc
|
# cylinders
|
3
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
Power
|
3.6 kW
|
|
Compressor
|
Techno
|
Reciprocating
|
Model
|
O5K4
|
|
Controls
|
Easycold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
6.8 kg
|
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.
ROBUST DESIGN
Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.
BENEFITS
- Constant evaporator airflow
- Robust design
- High reliability
- Extreme low-noise capabilities
- High cooling performance
COOLING CAPACITY | Nominal | |
---|---|---|
Diesel - High Speed
|
0°C/30°C
|
8320 W
|
-20°C/30°C
|
4920 W
|
|
Diesel - Low Speed
|
0°C/30°C
|
6720 W
|
-20°C/30°C
|
4180 W
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
7200 W
|
-20°C/30°C
|
4280 W
|
HEATING CAPACITY | ||
---|---|---|
Diesel
|
3360 W
|
|
Standby - 400V/3/50 Hz
|
1770 W
|
AIRFLOW | ||
---|---|---|
Diesel
|
2535 m3/h
|
ATP COMPLIANT | ||
---|---|---|
-
|
M1022
|
WEIGHT | ||
---|---|---|
-
|
461 kg
|
DIMENSIONS | ||
---|---|---|
Height
|
629 mm
|
|
Width
|
1823 mm
|
|
Depth
|
888 mm
|
BOX SIZE RECOMMENDATION | ||
---|---|---|
+0°C
|
+30°C
|
65 m3
|
+40°C
|
46 m3
|
|
-20°C
|
+30°C
|
55 m3
|
+40°C
|
43 m3
|
SOUND EMISSION | ||
---|---|---|
Sound Power
|
Power Lwa
|
98 dB
|
Diesel - High Speed
|
Pressure
|
68.7 dB
|
Diesel - Low Speed
|
Pressure
|
66.3 dB
|
Standby - 400V/3/50 Hz
|
Pressure
|
59.7 dB
|
COMPONENTS | ||
---|---|---|
Engine
|
Displacement
|
719 cc
|
# cylinders
|
3
|
|
Motor
|
Voltage
|
400V/3/50Hz
|
Power
|
3.6 kW
|
|
Compressor
|
Techno
|
Reciprocating
|
Model
|
O5K4
|
|
Controls
|
Easycold
|
REFRIGERANT | ||
---|---|---|
Refrigerant
|
Type
|
R452A
|
Charge
|
6.8 kg
|