Supra 850 Nordic
For extreme low-ambient temperatures and that features our unique high-capacity hot water heating as standard.
BENEFITS
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Available in : ![]()
SUPRA 850 Nordic is specifically designed for extreme low-ambient temperatures.
For single compartment trucks up to 66m³.
The SUPRA Nordic is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.
BENEFITS:
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30° C ambient
Capacity on engine power 0°C |
7 810W |
Capacity on engine power -20°C |
4 910W |
Capacity on electrical stand by 0°C |
6 360W |
Capacity on electrical stand by -20°C |
4 270W |
Heating Capacity
Diesel High speed 18°C/-18°C |
6 700W |
Airflow
on high speed engine operation
(AMCA 21085) m3/hr |
2 700 |
Weight
including battery
S version |
469 kg |
T version |
472 kg |
X version |
474 kg |
Refrigerant>
Type |
R-404A, R-452A |
Generic (Boxlength, Refrigerant, ...)
Dimensions |
1823 x 856 x 644mm |
Body opening |
L 1245 x H 310 mm |
SUPRA 850 Nordic is specifically designed for extreme low-ambient temperatures.
For single compartment trucks up to 66m³.
The SUPRA Nordic is the first range of diesel truck units that has been designed specifically for extreme low-ambient temperatures, and that features our unique high-capacity hot water heating as standard.
BENEFITS:
- High capacity electrical and hot water heating
- Extremely silent operation
- Exceptional reliability for superior efficiency and enhanced product protection
- Improved service accessibility
- Ease of use with EasyCOLD® microprocessor control.
Refrigeration Capacity
System net cooling capacity under A.T.P. Conditions at 30° C ambient
Capacity on engine power 0°C |
7 810W |
Capacity on engine power -20°C |
4 910W |
Capacity on electrical stand by 0°C |
6 360W |
Capacity on electrical stand by -20°C |
4 270W |
Heating Capacity
Diesel High speed 18°C/-18°C |
6 700W |
Airflow
on high speed engine operation
(AMCA 21085) m3/hr |
2 700 |
Weight
including battery
S version |
469 kg |
T version |
472 kg |
X version |
474 kg |
Refrigerant>
Type |
R-404A, R-452A |
Generic (Boxlength, Refrigerant, ...)
Dimensions |
1823 x 856 x 644mm |
Body opening |
L 1245 x H 310 mm |