Supra 850 U
Compact undermount Diesel truck unit, combining high cooling capacities with robust reliability.
BENEFITS
- Highly resistant to humidity, pollution and dust
- Exceptional reliability
- Low-noise operation
- Extra-flat evaporator
Compact undermount Diesel truck unit, combining high cooling capacities with robust reliability
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.BENEFITS
- Highly resistant to humidity, pollution and dust
- Exceptional reliability
- Low-noise operation
- Extra-flat evaporator
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 7 690 |
Capacity on engine power -20°C (W) | 4 600 |
Capacity on electrical stand by 0°C (W) | 6 550 |
Capacity on electrical stand by -20°C (W) | 3 975 |
Heating Capacity
Diesel High speed 18°C/-18°C | 3 360 |
Standby 18°C/-18°C | 1 765 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 2 840 |
Weight
(Including battery)
S version | 453 kg |
Engine
Model | CT3-44TV |
Displacement | 719 cm3 |
n° of cylinders | 3 |
Maintenance Interval | 750 hrs |
Compressor
Model | 05K4 |
Displacement | 400 cm3 |
n° of cylinders | 4 |
Electrical Stand by Motor
Voltage / Phase / Frequency | 400/3/50 Hz |
Rating | 5 kW |
Refrigerant Charge
Type | R-404A, R-452A |
Charge | 6,8 kg |
Sound pressure
Standard | |
High speed | 68,2 dBA |
Unit
Dimensions | 647 x 1841 x 602 mm |
Compact undermount Diesel truck unit, combining high cooling capacities with robust reliability
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.BENEFITS
- Highly resistant to humidity, pollution and dust
- Exceptional reliability
- Low-noise operation
- Extra-flat evaporator
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 7 690 |
Capacity on engine power -20°C (W) | 4 600 |
Capacity on electrical stand by 0°C (W) | 6 550 |
Capacity on electrical stand by -20°C (W) | 3 975 |
Heating Capacity
Diesel High speed 18°C/-18°C | 3 360 |
Standby 18°C/-18°C | 1 765 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 2 840 |
Weight
(Including battery)
S version | 453 kg |
Engine
Model | CT3-44TV |
Displacement | 719 cm3 |
n° of cylinders | 3 |
Maintenance Interval | 750 hrs |
Compressor
Model | 05K4 |
Displacement | 400 cm3 |
n° of cylinders | 4 |
Electrical Stand by Motor
Voltage / Phase / Frequency | 400/3/50 Hz |
Rating | 5 kW |
Refrigerant Charge
Type | R-404A, R-452A |
Charge | 6,8 kg |
Sound pressure
Standard | |
High speed | 68,2 dBA |
Unit
Dimensions | 647 x 1841 x 602 mm |
Works Well With
You May Also Like