Supra® HE Truck Refrigeration Units
Efficient and quiet refrigeration
Single & Multi-Temperature
Supra HE series: performance and high efficiency
The Supra HE series merges mechanical and electric subsystems to boost efficiency and streamline its compact design, delivering a highly versatile solution. Quieter, lighter, and smaller, this unit thrives in extreme ambient conditions, ensuring maximum uptime and reliability while driving a fast return on investment.
Now available in multi-temperature version, Supra HE offers all the versatility required for your controlled temperature transportation needs.
The Supra HE range is fully compatible with HVO alternative fuel bringing engine CO2 emision down to -80% (source: ADEM).
Compact & Light
-157 kg*: Smart design for greater efficiency
*between Supra HE 9 vs. legacy Supra 1050.
Fuel Reduction
-29%*: Best-in-class energy consumption
Silent
-2 dB*: Redesigned for quiet performance
Uptime improvement
2,000 hours maintenance interval: Uptime is Key
Multi-temperature range
Carrier Supra HE Series now welcomes a multi-temperature (MT) range, designed to meet diverse needs.
With their pioneering multi-temperature architecture and logic, Supra HE MT units can simultaneously handle cooling and heating (through an independent electrical heater), allowing for a fully independent temperature set point and accurate temperature control, enabling truly versatile cargo applications.
Twinned with a wide choice of remote evaporators, these units enable the creation of multiple temperature zones within a single truck, ensuring optimal storage conditions for a variety of goods. With numerous configurations and layouts available, Supra HE MT units provide unparalleled versatility to adapt to complex transportation requirements.
New architecture
SEMI-ELECTRIC TECHNOLOGY
Design focused on optimizing overall system efficiency to significantly reduce energy consumption, aligning with the global priorities of the coming decades. This has been achieved by refining energy connections and downsizing key components.
VARIABLE SPEED FANS
Supra HE features a variable-speed condenser with a DC fan system designed to optimize the balance between energy consumption, fan RPM, and refrigerant condensation.
NEW POWERTRAIN
With a direct coupling architecture, the new powertrain includes fewer moving parts for reduced noise and higher reliability. Its lighter, more compact design enhances efficiency, fuel savings, and operating speed, delivering exceptional performance and durability. In addition, all Supra HE units are HVO fuel compatible.
REFRIGERANT LOOP
The new refrigerant loop enhances efficiency, with a refrigerant charge reduced by up to 40%, 30% fewer braze joints to avoid leaks, and improved temperature accuracy for precise control in any environment.
View the full Supra HE series
Supra HE 6
Specifications
Cooling Capacity
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| Diesel - High Speed | 0°C/30°C | 6300 W | |||
| -20°C/30°C | 3570 W | ||||
| Diesel - Low Speed | 0°C/30°C | 4320 W | |||
| -20°C/30°C | 3090 W | ||||
| Standby - 400V/3/50 Hz | 0°C/30°C | 5030 W | — | 5030 W | 5030 W |
| -20°C/30°C | 2760 W | — | 2760 W | 2760 W | |
Heating Capacity
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| Diesel - High Speed | 4180 W | 4180 W | 4180 W | 6790 W | |
| Standby - 400V/3/50 Hz | 2070 W | — | 2070 W | 3870 W | |
Airflow
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| Diesel | 2571 m3/hr | ||||
| 400V/3/50 Hz | 2571 m3/hr | — | 2571 m3/hr | 2571 m3/hr | |
ATP Compliant
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| M956 | |||||
Weight
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| 431 kg | 383 kg | 442 kg | 446 kg | ||
Dimensions
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| Height x Width x Depth | 615 x 1914 x 815 mm | ||||
Box Size Recommendation
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| +0°C | +30°C | 52 m3 | |||
| +40°C | 38 m3 | ||||
| -20°C | +30°C | 41 m3 | |||
| +40°C | 33 m3 | ||||
Sound Emissions
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| Sound Power (Power Lwa) | 95.0 dB | 95.0 dB | 93.0 dB | 93.0 dB | |
| Diesel - High Speed Pressure | 67.0 dB | 67.0 dB | 65.3 dB | 65.3 dB | |
| Diesel - Low Speed Pressure | — | — | — | — | |
| Standby - 400V/3/50 Hz Pressure | 59.9 dB | — | 58.8 dB | 58.8 dB | |
Components
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| Engine | Displacement | 482 cc | |||
| Cylinders | 2 | ||||
| Motor | Voltage | 400V/3/50Hz | — | 400V/3/50Hz | 400V/3/50Hz |
| Power | 5.5 kW | — | 5.5 kW | 5.5 kW | |
| Compressor | Techno | Reciprocating | |||
| Model | O5K2 | ||||
| Controls | APX | ||||
Refrigerant
| Model | Supra HE 6 | Supra HE 6 R | Supra HE 6 Silent | Supra HE 6 Nordic Silent | |
| Type | R452A | ||||
| Charge | 3.0 kg | ||||
Supra HE 8
Specifications
Cooling Capacity
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| Diesel - High Speed | 0°C/30°C | 7710 W | |||
| -20°C/30°C | 3950 W | ||||
| Diesel - Low Speed | 0°C/30°C | 6300 W | |||
| -20°C/30°C | 3730 W | ||||
| Standby - 400V/3/50 Hz | 0°C/30°C | 6250 W | — | 6250 W | 6250 W |
| -20°C/30°C | 3490 W | — | 3490 W | 3490 W | |
Heating Capacity
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| Diesel - High Speed | 5730 W | 5730 W | 5730 W | 8760 W | |
| Standby - 400V/3/50 Hz | 2990 W | — | 2990 W | 4670 W | |
Airflow
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| Diesel | 2577 m3/hr | ||||
| 400V/3/50 Hz | 2577 m3/hr | — | 2577 m3/hr | 2577 m3/hr | |
ATP Compliant
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| M954 | |||||
Weight
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| 440 kg | 390 kg | 451 kg | 459 kg | ||
Dimensions
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| Height x Width x Depth | 615 x 1915 x 815 mm | ||||
Box Size Recommendation
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| +0°C | +30°C | 62 m3 | |||
| +40°C | 45 m3 | ||||
| -20°C | +30°C | 45 m3 | |||
| +40°C | 36 m3 | ||||
Sound Emissions
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| Sound Power (Power Lwa) | 96.0 dB | 96.0 dB | 93.0 dB | 93.0 dB | |
| Diesel - High Speed Pressure | 67.6 dB | 67.6 dB | 64.9 dB | 64.9 dB | |
| Standby - 400V/3/50 Hz Pressure | 61.0 dB | — | 59.0 dB | 59.0 dB | |
| Piek compliant <60 dB | No | — | No | No | |
Components
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| Engine | Displacement | 719 cc | |||
| Cylinders | 3 | ||||
| Motor | Voltage | 400V/3/50Hz | — | 400V/3/50Hz | 400V/3/50Hz |
| Power | 5.5 kW | — | 5.5 kW | 5.5 kW | |
| Compressor | Techno | Reciprocating | |||
| Model | O5K2 | ||||
| Controls | APX | ||||
Refrigerant
| Model | Supra HE 8 | Supra HE 8 R | Supra HE 8 Silent | Supra HE 8 Nordic Silent | |
| Type | R452A | ||||
| Charge | 3.0 kg | ||||
Supra HE 9
Specifications
Cooling Capacity
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| Diesel - High Speed | 0°C/30°C | 9020 W | |||
| -20°C/30°C | 5390 W | ||||
| Standby - 400V/3/50 Hz | 0°C/30°C | 7410 W | — | 7410 W | 7410 W |
| -20°C/30°C | 4600 W | — | 4600 W | 4600 W | |
Heating Capacity
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| Diesel - High Speed | 6310 W | TBC | TBC | 9440 W | |
| Standby - 400V/3/50 Hz | 3720 W | — | TBC | 8580 W | |
Airflow
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| Diesel | 2445 m3/hr | ||||
| 400V/3/50 Hz | 2445 m3/hr | — | 2445 m3/hr | 2445 m3/hr | |
ATP Compliant
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| M967 | |||||
Weight
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| 460 kg | 412 kg | 471 kg | 480 kg | ||
Dimensions
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| Height x Width x Depth | 615 x 1915 x 815 mm | ||||
Box Size Recommendation
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| +0°C | +30°C | 71 m3 | |||
| +40°C | 50 m3 | ||||
| -20°C | +30°C | 57 m3 | |||
| +40°C | 44 m3 | ||||
Sound Emissions
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| Sound Power (Power Lwa) | 96.0 dB | 96.0 dB | 94.0 dB | 94.0 dB | |
| Diesel - High Speed Pressure | 68.1 dB | 68.1 dB | 66.3 dB | 66.3 dB | |
| Standby - 400V/3/50 Hz Pressure | 62.9 dB | — | 61.2 dB | 61.2 dB | |
| Piek compliant <60 dB | No | No | No | No | |
Components
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| Engine | Displacement | 719 cc | |||
| Cylinders | 3 | ||||
| Motor | Voltage | 400V/3/50Hz | — | 400V/3/50Hz | 400V/3/50Hz |
| Power | 5.5 kW | — | 5.5 kW | 5.5 kW | |
| Compressor | Techno | Reciprocating | |||
| Model | O5K4 | ||||
| Controls | APX | ||||
Refrigerant
| Model | Supra HE 9 | Supra HE 9 R | Supra HE 9 Silent | Supra HE 9 Nordic Silent | |
| Type | R452A | ||||
| Charge | 3.2 kg | ||||
Supra HE 11
Specifications
Cooling Capacity
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| Diesel - High Speed | 0°C/30°C | 10810 W | |||
| -20°C/30°C | 5930 W | ||||
| Diesel - Low Speed | 0°C/30°C | 10450 W | |||
| -20°C/30°C | 5860 W | ||||
| Standby - 400V/3/50 Hz | 0°C/30°C | 8810 W | — | 8810 W | 8810 W |
| -20°C/30°C | 5520 W | — | 5520 W | 5520 W | |
Heating Capacity
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| Diesel - High Speed | 9670 W | 9670 W | 9670 W | 10490 W | |
| Standby - 400V/3/50 Hz | 5440 W | — | 5440 W | 6700 W | |
Airflow
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| Diesel | 3346 m3/hr | ||||
| 400V/3/50 Hz | 3346 m3/hr | — | 3346 m3/hr | 3346 m3/hr | |
ATP Compliant
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| M1068 | |||||
Weight
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| 500 kg | 465 kg | 512 kg | 520 kg | ||
Dimensions
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| Height x Width x Depth | 615 x 1915 x 815 mm | ||||
Box Size Recommendation
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| +0°C | +30°C | 79 m3 | |||
| +40°C | 63 m3 | ||||
| -20°C | +30°C | 68 m3 | |||
| +40°C | 54 m3 | ||||
Sound Emissions
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| Sound Power (Power Lwa) | 97.0 dB | 97.0 dB | 94.5 dB | 94.5 dB | |
| Diesel - High Speed Pressure | 67.8 dB | 67.8 dB | 66.6 dB | 66.6 dB | |
| Standby - 400V/3/50 Hz Pressure | 62.5 dB | — | 62.2 dB | 62.2 dB | |
Components
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| Engine | Displacement | 1123 cc | |||
| Cylinders | 3 | ||||
| Motor | Voltage | 400V/3/50Hz | — | 400V/3/50Hz | 400V/3/50Hz |
| Power | 7.5 kW | — | 7.5 kW | 7.5 kW | |
| Compressor | Techno | Reciprocating | |||
| Model | O5K4 | ||||
| Connectivity | Lynx | ||||
| Controls | APX | ||||
Refrigerant
| Model | Supra HE 11 | Supra HE 11 R | Supra HE 11 Silent | Supra HE 11 Nordic Silent | |
| Type | R452A | ||||
| Charge | 3.8 kg | ||||
Supra HE 11 MT
Specifications
Temperature Type: Multi-Temperature (2 compartments)
Cooling Capacity
| Diesel 0°C/30°C | 11860 W |
| Diesel -20°C/30°C | 6390 W |
| Standby 0°C/30°C | 9420 W |
| Standby -20°C/30°C | 5660 W |
Sound
| Standard Power (CE 2000-14) | 97 dB Lwa |
| Standard Pressure (DIN 8958) | 67.8 dB |
| Silent Power (CE 2000-14) | 94.5 dB Lwa |
| Silent Pressure (DIN 8958) | 66.6 dB |
Other Specifications
| Weight | 437 kg |
| Dimensions (w x d x h) | 1915 x 815 x 615 mm |
| Refrigerant | R452a |
| Refrigerant Charge | 6.3 kg |
| Maintenance Interval | 2000 hours |
Supra HE 13
Specifications
Cooling Capacity
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| Diesel - High Speed | 0°C/30°C | 12010 W | |||
| -20°C/30°C | 6690 W | ||||
| Diesel - Low Speed | 0°C/30°C | 9900 W | |||
| -20°C/30°C | 6350 W | ||||
| Standby - 400V/3/50 Hz | 0°C/30°C | 10170 W | — | 10170 W | 10170 W |
| -20°C/30°C | 5980 W | — | 5980 W | 5980 W | |
Heating Capacity
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| Diesel - High Speed | 10840 W | 10840 W | 10840 W | 13150 W | |
| Standby - 400V/3/50 Hz | 5540 W | — | 5540 W | 7440 W | |
Airflow
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| Diesel | 3074 m3/hr | ||||
| 400V/3/50 Hz | 3074 m3/hr | 3211 m3/hr | 3074 m3/hr | 3074 m3/hr | |
ATP Compliant
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| M1070 | |||||
Weight
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| 502 kg | 467 kg | 514 kg | 522 kg | ||
Dimensions
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| Height x Width x Depth | 615 x 1915 x 815 mm | ||||
Box Size Recommendation
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| +0°C | +30°C | 85 m3 | |||
| +40°C | 68 m3 | ||||
| -20°C | +30°C | 74 m3 | |||
| +40°C | 58 m3 | ||||
Sound Emissions
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| Sound Power (Power Lwa) | 97.0 dB | 95.0 dB | 95.5 dB | 95.5 dB | |
| Diesel - High Speed Pressure | 68.4 dB | 68.4 dB | 67.5 dB | 67.5 dB | |
| Standby - 400V/3/50 Hz Pressure | 63.4 dB | — | 62.5 dB | 62.5 dB | |
Components
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| Engine | Displacement | 1123 cc | |||
| Cylinders | 3 | ||||
| Motor | Voltage | 400V/3/50Hz | — | 400V/3/50Hz | 400V/3/50Hz |
| Power | 7.5 kW | — | 7.5 kW | 7.5 kW | |
| Compressor | Techno | Reciprocating | |||
| Model | O5K4 | ||||
| Controls | APX | ||||
Refrigerant
| Model | Supra HE 13 | Supra HE 13 R | Supra HE 13 Silent | Supra HE 13 Nordic Silent | |
| Type | R452A | ||||
| Charge | 3.9 kg | ||||
Supra HE 13 MT
Specifications
Temperature Type: Multi-Temperature (2 & 3 compartments)
Cooling Capacity
| Diesel 0°C/30°C | 12070 W |
| Diesel -20°C/30°C | 6990 W |
| Standby 0°C/30°C | 9880 W |
| Standby -20°C/30°C | 6170 W |
Sound
| Standard Power (CE 2000-14) | 97 dB Lwa |
| Standard Pressure (DIN 8958) | 68.4 dB |
| Silent Power (CE 2000-14) | 95.5 dB Lwa |
| Silent Pressure (DIN 8958) | 67.5 dB |
Other Specifications
| Weight | 501 kg |
| Dimensions (w x d x h) | 1915 x 815 x 615 mm |
| Refrigerant | R452a |
| Refrigerant Charge | 6.4 kg |
| Maintenance Interval | 2000 hours |