Syberia Truck Refrigeration Units
The nosemount solution for low noise, low costs of operation, and low weight for distribution
Syberia Truck Refrigeration Units are designed to be light and compact, making them an ideal choice for efficient and effective refrigeration on the go.
Key features of the Syberia Truck Refrigeration Units:
- Light and Compact Design: The units are designed to be lightweight and compact, ensuring they do not add unnecessary weight to the truck.
- Extra Flat Evaporator: Available in both single-flow and dual-flow options, the extra flat evaporator enhances the unit's efficiency and flexibility.
- ECO-DRIVE Integration: The Syberia line can integrate the ECO-DRIVE function, which maximizes system compactness and ensures consistent performance.
- Syberia eCool: Can be connected to the BEV truck high voltage ePTO.
The perfect blend of innovation, reliability, efficiency, and cost savings
These features make the Syberia Truck Refrigeration Units an excellent choice for truck operators looking for a reliable, efficient, and cost-effective refrigeration solution. The integration of the ECO-DRIVE technology further enhances the unit's performance by ensuring a constant supply of power, regardless of the truck's engine speed, and providing full cooling capacity even at idle speed.
By choosing Syberia Truck Refrigeration Units, operators can benefit from reduced operational costs, lower noise levels, and a lightweight solution that does not compromise on performance. The Syberia refrigeration units are perfect for those in need of a truck refrigeration system that is both energy-efficient and cost-effective.
The Syberia line is known for its advanced refrigeration technology, making it a top choice for truck refrigeration. Whether you need a single-flow evaporator or a dual-flow evaporator, the Syberia units provide the flexibility and efficiency required for modern trucking needs. The ECO-DRIVE function ensures that your refrigeration unit remains compact and efficient, providing reliable cooling power at all times.
Learn more about Syberia Truck Refrigeration Units
Contact your local dealerView the full Syberia range
Syberia 8 City
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Host Unit | LL3 | LL2D | |
| Standby – 440V/3/62 Hz 0°C/+30°C | –– | 7950 W | 7610 W |
| Standby – 440V/3/62 Hz -20°C/+30°C | –– | 3530 W | 3650 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | –– | 7090 W | 6910 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | –– | 3240 W | 3500 W |
Heating Capacity
| Standby – 440V/3/62 Hz | –– | 7960 W | 7540 W |
| Standby – 400V/3/50 Hz | –– | 6000 W | 5680 W |
Air Flow
| 440V/3/62 Hz | –– | 3426 m3/hr | 3739 m3/hr |
ATP Compliant
| 1802A v2 |
Weight
| 210 kg | 63 kg | 58 kg |
Dimensions
| H x W x D | 545 x 1979 x 729 mm | 160 x 2195 x 700 mm | 160 x 1050 x 1135 mm |
Box Size Recommendation
| +0°C / +30°C | –– | 62 m3 | 62 m3 |
| +0°C / +40°C | –– | 48 m3 | 46 m3 |
| -20°C / +30°C | –– | 44 m3 | 48 m3 |
| -20°C / +40°C | –– | 35 m3 | 38 m3 |
Sound Emission
| Sound Power (Lwa) | 74 dB |
| Standby – 400V/3/50 Hz Pressure | 59 dB |
| Piek compliant <60 dB | Yes |
Components
| Compressor – Techno | Scroll |
| Compressor – Model | ZF18 |
| Controls | AT 52 |
Refrigerant
| Type | R452A |
| Charge | 4.5 kg |
Syberia 11 City
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Host Unit | LL3 | LL2D | |
| Standby – 440V/3/62 Hz 0°C/+30°C | –– | 9390 W | 9630 W |
| Standby – 440V/3/62 Hz -20°C/+30°C | –– | 5060 W | 5460 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | –– | 8360 W | 9040 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | –– | 4630 W | 5030 W |
Heating Capacity
| Standby – 440V/3/62 Hz | –– | 7960 W | 7540 W |
| Standby – 400V/3/50 Hz | –– | 6000 W | 5680 W |
Air Flow
| 440V/3/62 Hz | –– | 3426 m3/hr | 3739 m3/hr |
ATP Compliant
| 1802B v1 |
Weight
| 210 kg | 63 kg | 58 kg |
Dimensions
| H x W x D | 545 x 1979 x 729 mm | 160 x 2195 x 700 mm | 160 x 1050 x 1135 mm |
Box Size Recommendation
| +0°C / +30°C | –– | 72 m3 | 78 m3 |
| +0°C / +40°C | –– | 54 m3 | 59 m3 |
| -20°C / +30°C | –– | 57 m3 | 63 m3 |
| -20°C / +40°C | –– | 44 m3 | 48 m3 |
Sound Emission
| Sound Power (Lwa) | 74 dB |
| Standby – 400V/3/50 Hz Pressure | 59 dB |
| Piek compliant <60 dB | Yes |
Components
| Compressor – Techno | Scroll +
Economizer |
| Compressor – Model | ZF18 |
| Controls | AT 52 |
Refrigerant
| Type | R452A |
| Charge | 4.5 kg |
Syberia 11i City
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Host Unit | LL3 | LL2D | |
| Standby – 440V/3/62 Hz 0°C/+30°C | –– | 9390 W | 9630 W |
| Standby – 440V/3/62 Hz -20°C/+30°C | –– | 5060 W | 5460 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | –– | 8360 W | 9040 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | –– | 4630 W | 5030 W |
Heating Capacity
| Standby – 440V/3/62 Hz | –– | 7960 W | 7540 W |
| Standby – 400V/3/50 Hz | –– | 6000 W | 5680 W |
Air Flow
| 440V/3/62 Hz | –– | 3426 m3/hr | 3739 m3/hr |
ATP Compliant
| 1802B v1 |
Weight
| 310 kg | 63 kg | 58 kg |
Dimensions
| H x W x D | 545 x 1979 x 729 mm | 160 x 2195 x 700 mm | 160 x 1050 x 1135 mm |
Box Size Recommendation
| +0°C / +30°C | –– | 72 m3 | 78 m3 |
| +0°C / +40°C | –– | 54 m3 | 59 m3 |
| -20°C / +30°C | –– | 57 m3 | 63 m3 |
| -20°C / +40°C | –– | 44 m3 | 48 m3 |
Sound Emission
| Sound Power (Lwa) | 74 dB |
| Standby – 400V/3/50 Hz Pressure | 59 dB |
| Piek compliant <60 dB | Yes |
Performances
| Power | 30 kVA |
| 62 Hz – Current | 32 Amps |
| 62 Hz – Voltage | 460 V |
| 50 Hz – Current | 32 Amps |
| 50 Hz – Voltage | 400 V |
Components
| Compressor – Techno | Scroll + Economizer |
| Compressor – Model | ZF18 |
| Controls | AT 52 |
| Hydraulic Motor | 16 cc |
| Hydraulic Pump | 80 cc |
| Generator | G300 |
Refrigerant
| Type | R452A |
| Charge | 4.5 kg |
Syberia 11 MT City
Specifications
Temperature Type: Multi-Temperature
Cooling Capacity
| Nominal | LL3 | LL2D | LL1D | |
| Standby – 440V/3/62 Hz 0°C/+30°C | 10800 W | 10180 W | 10860 W | 7780 W |
| Standby – 440V/3/62 Hz -20°C/+30°C | 4990 W | 5900 W | 5800 W | 4980 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 10020 W | 9100 W | 9660 W | 7440 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 4840 W | 5340 W | 5580 W | 4390 W |
Heating Capacity
| Standby – 440V/3/62 Hz | –– | 7960 W | 7540 W | 5300 W |
| Standby – 400V/3/50 Hz | –– | 6000 W | 5680 W | 4000 W |
Air Flow
| 440V/3/62 Hz | –– | 3426 m3/hr | 3729 m3/hr | 2550 m3/hr |
ATP Compliant
| No ATP |
Weight
| 210 kg | 63 kg | 58 kg | 43 kg |
Dimensions
| H x W x D | 586 x 1035 x 572 mm | 160 x 2195 x 700 mm | 160 x 1050 x 1135 mm | 200 x 724 x 1135 mm |
Box Size Recommendation
| +0°C / +30°C | 80 m3 | 39 m3 | 41 m3 | 31 m3 |
| +0°C / +40°C | 55 m3 | 32 m3 | 34 m3 | 25 m3 |
| -20°C / +30°C | 58 m3 | 29 m3 | 31 m3 | 23 m3 |
| -20°C / +40°C | 42 m3 | 25 m3 | 26 m3 | 19 m3 |
Sound Emission
| Sound Power (Lwa) | 74 dB |
| Standby – 400V/3/50 Hz Pressure | 59 dB |
| Piek compliant <60 dB | Yes |
Components
| Compressor – Techno | Scroll +
Economizer |
| Compressor – Model | ZF18 |
| Controls | AT 52 |
Refrigerant
| Type | R452A |
| Charge | tbd |
Syberia 11i MT City
Specifications
Temperature Type: Multi-Temperature
Cooling Capacity
| Nominal | LL3 | LL2D | LL1D | |
| Standby – 440V/3/62 Hz 0°C/+30°C | 10800 W | 10180 W | 10860 W | 7780 W |
| Standby – 440V/3/62 Hz -20°C/+30°C | 4990 W | 5900 W | 5800 W | 4980 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 10020 W | 9100 W | 9660 W | 7440 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 4840 W | 5340 W | 5580 W | 4390 W |
Heating Capacity
| Standby – 440V/3/62 Hz | –– | 7960 W | 7540 W | 5300 W |
| Standby – 400V/3/50 Hz | –– | 6000 W | 5680 W | 4000 W |
Air Flow
| 440V/3/62 Hz | –– | 3426 m3/hr | 3729 m3/hr | 2550 m3/hr |
ATP Compliant
| No ATP |
Weight
| 310 kg | 63 kg | 58 kg | 43 kg |
Dimensions
| H x W x D | 586 x 1035 x 572 mm | 160 x 2195 x 700 mm | 160 x 1050 x 1135 mm | 200 x 724 x 1135 mm |
Box Size Recommendation
| +0°C / +30°C | 80 m3 | 39 m3 | 41 m3 | 31 m3 |
| +0°C / +40°C | 55 m3 | 32 m3 | 34 m3 | 25 m3 |
| -20°C / +30°C | 58 m3 | 29 m3 | 31 m3 | 23 m3 |
| -20°C / +40°C | 42 m3 | 25 m3 | 26 m3 | 19 m3 |
Sound Emission
| Sound Power (Lwa) | 74 dB |
| Standby – 400V/3/50 Hz Pressure | 59 dB |
| Piek compliant <60 dB | Yes |
Components
| Compressor – Techno | Scroll +
Economizer |
| Compressor – Model | ZF18 |
| Controls | AT 52 |
Refrigerant
| Type | R452A |
| Charge | tbd |
Syberia 18 MT Twincool City
Specifications
Temperature Type: Multi-Temperature
Cooling Capacity
| Nominal | LL3 | LL2D | LL1D | LL1D dual | |
| Standby – 440V/3/62 Hz 0°C/+30°C | 17360 W | 9300 W | 9930 W | 9420 W | 14610 W |
| Standby – 440V/3/62 Hz -20°C/+30°C | 8870 W | 4070 W | 3770 W | 4870 W | 8890 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 15460 W | 8130 W | 8730 W | 7490 W | 12950 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 8050 W | 3520 W | 6560 W | 4220 W | 7460 W |
Heating Capacity
| Standby – 440V/3/62 Hz | –– | 7960 W | 7540 W | 5300 W | 5300 W |
| Standby – 400V/3/50 Hz | –– | 6000 W | 5680 W | 4000 W | 4000 W |
Air Flow
| 440V/3/62 Hz | –– | 4152 m3/hr | 5202 m3/hr | 2901 m3/hr | 2876 m3/hr |
| 400V/3/62 Hz | –– | 3558 m3/hr | 3593 m3/hr | 2450 m3/hr | 2429 m3/hr |
ATP Compliant
| 2403 v1 |
Weight
| 320 kg | 63 kg | 58 kg | 43 kg | 45 kg |
Dimensions
| H x W x D | 586 x 1035 x 572 mm | 160 x 2195 x 700 mm | 160 x 1050 x 1135 mm | 200 x 724 x 1135 mm | 200 x 724 x 1135 mm |
Box Size Recommendation
| +0°C / +30°C | 122 m3 | 72 m3 | 66 m3 | 55 m3 | 91 m3 |
| +0°C / +40°C | 89 m3 | 55 m3 | 52 m3 | 41 m3 | 65 m3 |
| -20°C / +30°C | 103 m3 | 60 m3 | 60 m3 | 44 m3 | 58 m3 |
| -20°C / +40°C | 80 m3 | 47 m3 | 47 m3 | 34 m3 | 45 m3 |
Sound Emission
| Sound Power (Lwa) | 77 dB |
| Standby – 400V/3/50 Hz Pressure | 60 dB |
| Piek compliant <60 dB | Yes |
Components
| Compressor – Techno | Scroll +
Economizer |
| Compressor – Model | ZF18 |
| Controls | AT 52 |
Refrigerant
| Type | R452A |
| Charge | 9 kg |
Syberia 18i MT Twincool City
Specifications
Temperature Type: Multi-Temperature
Cooling Capacity
| Nominal | LL3 | LL2D | LL1D | LL1D dual | |
| Standby – 440V/3/62 Hz 0°C/+30°C | 17360 W | 9300 W | 9930 W | 9420 W | 14610 W |
| Standby – 440V/3/62 Hz -20°C/+30°C | 8870 W | 4070 W | 3770 W | 4870 W | 8890 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 15460 W | 8130 W | 8730 W | 7490 W | 12950 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 8050 W | 3520 W | 6560 W | 4220 W | 7460 W |
Heating Capacity
| Standby – 440V/3/62 Hz | –– | 7960 W | 7540 W | 5300 W | 5300 W |
| Standby – 400V/3/50 Hz | –– | 6000 W | 5680 W | 4000 W | 4000 W |
Air Flow
| 440V/3/62 Hz | –– | 4152 m3/hr | 5202 m3/hr | 2901 m3/hr | 2876 m3/hr |
| 400V/3/62 Hz | –– | 3558 m3/hr | 3593 m3/hr | 2450 m3/hr | 2429 m3/hr |
ATP Compliant
| 2403 v1 |
Weight
| 365 kg | 63 kg | 58 kg | 43 kg | 45 kg |
Dimensions
| H x W x D | 586 x 1035 x 572 mm | 160 x 2195 x 700 mm | 160 x 1050 x 1135 mm | 200 x 724 x 1135 mm | 200 x 724 x 1135 mm |
Box Size Recommendation
| +0°C / +30°C | 122 m3 | 72 m3 | 66 m3 | 55 m3 | 91 m3 |
| +0°C / +40°C | 89 m3 | 55 m3 | 52 m3 | 41 m3 | 65 m3 |
| -20°C / +30°C | 103 m3 | 60 m3 | 60 m3 | 44 m3 | 58 m3 |
| -20°C / +40°C | 80 m3 | 47 m3 | 47 m3 | 34 m3 | 45 m3 |
Sound Emission
| Sound Power (Lwa) | 77 dB |
| Standby – 400V/3/50 Hz Pressure | 60 dB |
| Piek compliant <60 dB | Yes |
Performances
| Power | 30 kVA |
| 62 Hz – Current | 32 Amps |
| 62 Hz – Voltage | 460 V |
| 50 Hz – Current | 32 Amps |
| 50 Hz – Voltage | 400 V |
Components
| Compressor – Techno | Scroll economized |
| Compressor – Model | 2x ZF18 |
| Controls | AT 52 |
| Hydraulic Motor | 16 cc |
| Hydraulic Pump | 80 cc |
| Generator | G300 |
Refrigerant
| Type | R452A |
| Charge | 9 kg |