Syberia 11i City

SYBERIA, go for low noise, low costs of operation and low weight for distribution in trucks

The SYBERIA 11i City refrigeration unit for trucks does not require its own diesel engine as it is run from the truck's engine. The SYBERIA 11i City is electrically driven by the integrated ECODRIVE power module. This ECODRIVE is in turn hydraulically run from the truck's engine and constantly supplies 400 volt / 50 Hz regardless of the vehicle's engine speed. Full cooling capacity is always available, from idle speed.

Light and compact. More than 10 kW available, with a choice of a single-flow evaporator or a dual-flow evaporator, both extra flat. Note that the Syberia line can also integrate the ECO-DRIVE function to maximize system compactness even more.

BENEFITS

  • High cooling capacity even when truck's engine is operating at idle speed.
  • ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
  • Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
  • Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
  • Flat, efficient evaporators of 120 mm / 160 mm high.
  • Maximum loading capacity.
  • High electrical heating capacity, even when defrosting.
  • Operated from the driver's cab (standard).
COOLING CAPACITY Host Unit LL3 LL2D
Standby - 440V/3/62 Hz
0°C/30°C
-
9390 W
9630 W
-20°C/30°C
-
5060 W
5460 W
Standby - 400V/3/50 Hz
0°C/30°C
-
8360 W
9040 W
-20°C/30°C
-
4630 W
5030 W

HEATING CAPACITY
Standby - 440V/3/62 Hz
-
7960 W
7540 W
Standby - 400V/3/50 Hz
-
6000 W
5680 W

AIRFLOW
400V/3/50Hz
-
3426 m3/h
3739 m3/h

ATP COMPLIANT
-
1802B v1
1802B v1
1802B v1

WEIGHT
-
310 kg
63 kg
58 kg

DIMENSIONS
Height
545 mm
160 mm
160 mm
Width
1979 mm
2195 mm
1050 mm
Depth
729 mm
700 mm
1135 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
-
72 m3
78 m3
+40°C
-
54 m3
59 m3
-20°C
+30°C
-
57 m3
63 m3
+40°C
-
44 m3
48 m3

SOUND EMISSION
Sound Power
Power Lwa
74 dB
Standby - 400V/3/50 Hz
Pressure
59 dB
Piek compliant
<60 dB
Yes

PERFORMANCES
Power
30 kVA
62 Hz
Current
32 Amps
Voltage
460 V
50 Hz
Current
32 Amps
Voltage
400 V

COMPONENTS
Compressor
Techno
Scroll + Economizer
Model
ZF18
Controls
AT 52
Hydraulic Motor
16 cc
Hydraulic Pump
80 cc
Generator
G300

REFRIGERANT
Refrigerant
Type
R452A
Charge
4.5 kg

Light and compact. More than 10 kW available, with a choice of a single-flow evaporator or a dual-flow evaporator, both extra flat. Note that the Syberia line can also integrate the ECO-DRIVE function to maximize system compactness even more.

BENEFITS

  • High cooling capacity even when truck's engine is operating at idle speed.
  • ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
  • Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
  • Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
  • Flat, efficient evaporators of 120 mm / 160 mm high.
  • Maximum loading capacity.
  • High electrical heating capacity, even when defrosting.
  • Operated from the driver's cab (standard).
COOLING CAPACITY Host Unit LL3 LL2D
Standby - 440V/3/62 Hz
0°C/30°C
-
9390 W
9630 W
-20°C/30°C
-
5060 W
5460 W
Standby - 400V/3/50 Hz
0°C/30°C
-
8360 W
9040 W
-20°C/30°C
-
4630 W
5030 W

HEATING CAPACITY
Standby - 440V/3/62 Hz
-
7960 W
7540 W
Standby - 400V/3/50 Hz
-
6000 W
5680 W

AIRFLOW
400V/3/50Hz
-
3426 m3/h
3739 m3/h

ATP COMPLIANT
-
1802B v1
1802B v1
1802B v1

WEIGHT
-
310 kg
63 kg
58 kg

DIMENSIONS
Height
545 mm
160 mm
160 mm
Width
1979 mm
2195 mm
1050 mm
Depth
729 mm
700 mm
1135 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
-
72 m3
78 m3
+40°C
-
54 m3
59 m3
-20°C
+30°C
-
57 m3
63 m3
+40°C
-
44 m3
48 m3

SOUND EMISSION
Sound Power
Power Lwa
74 dB
Standby - 400V/3/50 Hz
Pressure
59 dB
Piek compliant
<60 dB
Yes

PERFORMANCES
Power
30 kVA
62 Hz
Current
32 Amps
Voltage
460 V
50 Hz
Current
32 Amps
Voltage
400 V

COMPONENTS
Compressor
Techno
Scroll + Economizer
Model
ZF18
Controls
AT 52
Hydraulic Motor
16 cc
Hydraulic Pump
80 cc
Generator
G300

REFRIGERANT
Refrigerant
Type
R452A
Charge
4.5 kg
SAVE FUEL AND WEIGHT WITH ECO-DRIVE
Syberia eCool