![]() High ambient temperaturesIn high ambient climates, sustaining the cold chain is more important than anywhere else. Our ranges deliver unmatched capacity and constant airflow. Truck operators can depend on reliable protection of perishables. Carrier Transicold proposes special product ranges, Oasis for trucks, and X4 for trailers, to answer the rigors of high temperatures, up to +50°C, in mono or multi-temperature for trucks. Combining aerodynamics styling and reliability, the two ranges have been designed with rugged and durable material to resist harsh conditions. All components have gone through UV and chemicals resistance testing to operate in extreme climates. |
![]() |
![]() |
![]() Low ambient temperaturesUnits also need to be able to operate in extreme low-ambient temperatures, with abilities to not only cool, but to warm the load space during winter. Carrier Transicold offers the Nordic version of its Supra range for trucks featuring high capacity electrical and hot water heating for reliable operation in extreme low ambient conditions. The Supra Nordic range is a high-performance unit range with a high refrigeration and heating capacity, enabling transport in extreme temperature conditions. On trailers, in extremely cold ambient conditions, a traditional refrigeration system’s outlet condenser is exposed to the cold, and therefore cannot produce enough heat inside the trailer to overcome the ambient temperature. However, the E-Drive technology provides electric-constant heating, which ensures maximum performance across multiple compartments even in extremely cold ambient conditions, when traditional systems can struggle to produce heat inside the trailer. |