Light Commercial Vehicles (LCV) Refrigeration Units
Ease of use and flexibility
Carrier Transicold’s direct drive refrigeration units are specifically designed for the transportation of fresh or frozen goods in small-to-medium sized delivery vehicles.
No Results Found
Capacity (W)/(kJ): 1900W
Airflow (m³/h): 1150
Total weight (Kg): 42
Description: Fresh-only direct drive vehicle solution for medium-sized to large-sized trucks.
Capacity (W)/(kJ): 4400W
Airflow (m³/h): 2200
Total weight (Kg): 74
Description: Fresh-only direct drive vehicle solution for medium-sized to large-sized trucks.
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Airflow (m³/h): 1,150
Capacity (W)/(kJ): 2860
Total weight (Kg): 49
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 3,490
Airflow (m³/h): 1,150
Total weight (Kg): 49
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods
Capacity (W)/(kJ): 4250
Airflow (m³/h): 2000
Total weight (Kg): 84
Description: Large capacity direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 5100
Airflow (m³/h): 2200
Total weight (Kg): 84
Description: Large capacity direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 6550
Airflow (m³/h): 2200
Total weight (Kg): 93
Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 2575
Airflow (m³/h): 710
Total weight (Kg): 108
Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 3930
Airflow (m³/h): 1450
Total weight (Kg): 130
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 3074
Airflow (m³/h): 1660
Total weight (Kg): 21
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 1990
Airflow (m³/h): 760
Total weight (Kg): 20
Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 1930
Airflow (m³/h): 990
Total weight (Kg): 20
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 3060
Airflow (m³/h): 800
Total weight (Kg): 75
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 4480
Airflow (m³/h): 2170
Total weight (Kg): 175
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 5310
Airflow (m³/h): 2920
Total weight (Kg): 188