Citifresh Truck Refrigeration Units
Focus on Fresh Goods Distribution
Carrier's Citifresh Series of truck refrigeration units for light commercial vehicles is specifically designed for the transportation of fresh goods.The new high-capacity filter dryer significantly reduces the risk of system ice block and the impact of inaccurate refrigerant charging. The long life evaporator improves unit stability. The Citifresh unit has better defrost control for improved product safety thanks to the hydrophilic aluminum foil.
Fresh-only direct drive vehicle solution for medium-sized to large-sized trucks
Citifresh Key Features
- Ideal solution for carrying products on medium-to-large trucks
- Designed for high ambient conditions (up to 50ºC)
- Driver-friendly dashboard mounted controller
- Easy installation, low maintenance & operation cost
- Citifresh 500: Higher airflow (2200 m³/hr) allows usage on longer containers; larger compressor for higher efficiency
View our Citifresh Truck Refrigeration Units
Citifresh 280
Performance Specifications:
Cooling Capacity (W) +4°C / +30ºC
1900
Airflow (m3/h)
1150 m3/h
Weight (kg)
42kg
Voltage (V)
12V
Amps (A)
24A
Evaporator Dimensions LxWxH (mm)
857 x 608 x 170mm
Condenser Dimensions LxWxH (mm)
769 x 550 x 206mm
R134a (kg)
0.9kg
Citifresh 350
Performance Specifications:
Cooling Capacity (W) +4°C / +30ºC
2600
Airflow (m3/h)
1150 m3/h
Weight (kg)
46kg
Voltage (V)
12V/24V
Amps (A)
23A/13A
Evaporator Dimensions LxWxH (mm)
1110 x 614 x 193mm
Condenser Dimensions LxWxH (mm)
870 x 550 x 214mm
R134a (kg)
1.2kg
Citifresh 400
Performance Specifications:
Cooling Capacity (W) +4°C / +30ºC
3300
Airflow (m3/h)
2000m3/h
Weight (kg)
53kg
Voltage (V)
12V/24V
Amps (A)
30A/16A
Evaporator Dimensions LxWxH (mm)
1110 x 614 x 193mm
Condenser Dimensions LxWxH (mm)
870 x 550 x 214mm
R134a (kg)
1.45kg
Citifresh 500
Performance Specifications:
Cooling Capacity (W) +4°C / +30ºC
4400
Airflow (m3/h)
2200m3/h
Weight (kg)
74kg
Voltage (V)
12V
Amps (A)
56A
Evaporator Dimensions LxWxH (mm)
1222 x 551 x 276mm
Condenser Dimensions LxWxH (mm)
850 x 534 x 503mm
R134a (kg)
2.2kg