Citifresh 280

Fresh-only direct drive vehicle solution for medium-sized to large-sized trucks

  • Fresh application. Perfect to transportation of fruits and vegetables, confectionary items and dairy products.
  • User-friendly controls. A DIN-type controller provides basic user interface installed to a dashboard, so it turns very easy for the drive to operate.
  • Quick and easy installation. A smaller footprint and an easy to install modular concept enables easy installation.

Features and Benefits:

  • Ideal solution for carrying products on medium-to-large trucks
  • Designed for high ambient conditions (up to 50ºC)
  • Driver-friendly dashboard mounted controller
  • Easy installation, low maintenance & operation cost

Performance Specifications:

Cooling Capacity (W) +4°C / +30ºC
1900

Airflow (m3/h)
1150 m3/h

Weight (kg)
42kg

Voltage (V)
12V

Amps (A)
23.5A

Evaporator Dimensions LxWxH (mm)
857 x 608 x 170mm

Condenser Dimensions LxWxH (mm)
769 x 550 x 206mm

R134a (kg)
0.9kg

Features and Benefits:

  • Ideal solution for carrying products on medium-to-large trucks
  • Designed for high ambient conditions (up to 50ºC)
  • Driver-friendly dashboard mounted controller
  • Easy installation, low maintenance & operation cost

Performance Specifications:

Cooling Capacity (W) +4°C / +30ºC
1900

Airflow (m3/h)
1150 m3/h

Weight (kg)
42kg

Voltage (V)
12V

Amps (A)
23.5A

Evaporator Dimensions LxWxH (mm)
857 x 608 x 170mm

Condenser Dimensions LxWxH (mm)
769 x 550 x 206mm

R134a (kg)
0.9kg