Citifresh 500
Fresh-only direct drive vehicle solution for medium-sized to large-sized trucks
- Fresh application. Perfect to transportation of fruits and vegetables, confectionary items and dairy products.
- User-friendly controls. A DIN-type controller provides basic user interface installed to a dashboard, so it turns very easy for the drive to operate.
- Quick and easy installation. A smaller footprint and an easy to install modular concept enables easy installation.
Features and Benefits:
- Ideal solution for carrying products on medium-to-large trucks
- Higher airflow (2200 m³/hr) allows usage on longer containers
- Designed for high ambient conditions (up to 50ºC)
- Driver-friendly dashboard mounted controller
- Easy installation, low maintenance & operation cost
- Larger compressor for higher efficiency
Performance Specifications:
Cooling Capacity (W) +4°C / +30ºC
4400
Airflow (m3/h)
2200m3/h
Weight (kg)
74kg
Voltage (V)
12V
Amps (A)
56A
Evaporator Dimensions LxWxH (mm)
1222 x 551 x 276mm
Condenser Dimensions LxWxH (mm)
850 x 534 x 503mm
R134a (kg)
2.2kg
Features and Benefits:
- Ideal solution for carrying products on medium-to-large trucks
- Higher airflow (2200 m³/hr) allows usage on longer containers
- Designed for high ambient conditions (up to 50ºC)
- Driver-friendly dashboard mounted controller
- Easy installation, low maintenance & operation cost
- Larger compressor for higher efficiency
Performance Specifications:
Cooling Capacity (W) +4°C / +30ºC
4400
Airflow (m3/h)
2200m3/h
Weight (kg)
74kg
Voltage (V)
12V
Amps (A)
56A
Evaporator Dimensions LxWxH (mm)
1222 x 551 x 276mm
Condenser Dimensions LxWxH (mm)
850 x 534 x 503mm
R134a (kg)
2.2kg