A Citimax Unit for Every Purpose
A Comprehensive Range Tailored to Your Needs

Carrier Transicold provides a full range of Citimax refrigeration units designed for light commercial vehicles. The specifications of the Citimax 280, 350, 400, 500+, 700 and 1100 units make it possible for you to choose the best fit according to vehicle size, ambient temperatures and type of goods transported.

They need a stable environment during transportation with controlled temperature and the ability to maintain the integrity of the cold chain. Citimax range allows you to deliver fresh and frozen products safely and with confidence thanks to the cooling power, the high refrigeration capacity (up to 58 m3) and easy fitting for any box size.
For all applications from fresh to deep frozen goods
20% faster pull down
Your temperature set points stay within +/- 1°C.
Even more power and safety for road-only application
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 3000 |
| Capacity on road at 2400rpm -20°C (W) | 1600 |
Heating Capacity
| 18°C/-18°C (W) | 2930 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1150 |
Weight
| Condenser | 28 kg |
| Evaporator | 16 kg |
Compressor
| Model | Carrier 150 |
| Displacement | 147 cm3 |
| n° of cylinders | 6 |
Refrigerant
| Type | R404A |
| Charge | 1.15 kg |
Unit
| Dimensions Condenser (W x H x D) | 769 x 206 x 550 mm |
| Dimensions Evaporator (W x H x D) | 857 x 170 x 608 mm |
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 3500 |
| Capacity on road at 2400rpm -20°C (W) | 1900 |
Heating Capacity
| 18°C/-18°C (W) | 3150 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 1150 |
Weight
| Condenser | 32 kg |
| Evaporator | 16 kg |
Compressor
| Model | Carrier 150 |
| Displacement | 147 cm3 |
| n° of cylinders | 6 |
Refrigerant
| Type | R404A |
| Charge | 1.15 kg |
Unit
| Dimensions Condenser (W x H x D) | 870 x 214 x 550 mm |
| Dimensions Evaporator (W x H x D) | 857 x 170 x 608 mm |
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 4250 |
| Capacity on road at 2400rpm -20°C (W) | 2200 |
Heating Capacity
| 18°C/-18°C (W) | 3730 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 2000 |
Weight
| Condenser | 32 kg |
| Evaporator | 22 kg |
Compressor
| Model | Carrier 160 |
| Displacement | 161 cm3 |
| n° of cylinders | 6 |
Refrigerant
| Type | R404A |
| Charge | 1.15 kg |
Unit
| Dimensions Condensor (W x H x D) | 870 x 214 x 550 mm |
| Dimensions Evaporator (W x H x D) | 1100 x 193 x 614 mm |
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 5100 |
| Capacity on road at 2400rpm -20°C (W) | 2700 |
Heating Capacity
| 18°C/-18°C (W) | 3600 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 2200 |
Weight
| Condenser | 51 kg |
| Evaporator | 22 kg |
Compressor
| Model | Carrier 160 |
| Displacement | 161 cm3 |
| n° of cylinders | 6 |
Refrigerant
| Type | R404A |
| Charge | 2.80 kg |
Unit
| Dimensions Condensor (W x H x D) | 1413 x 503 x 543 mm |
| Dimensions Evaporator (W x H x D) | 1100 x 193 x 614 mm |
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 6550 |
| Capacity on road at 2400rpm -20°C (W) | 3490 |
Heating Capacity
| 18°C/-18°C (W) | 4100 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/hr | 2200 |
Weight
| Condenser | 62 kg |
| Evaporator | 35 kg |
Compressor
| Model | Carrier 210 |
| Displacement | 215 cm3 |
| n° of cylinders | 6 |
Refrigerant
| Type | R404A |
| Charge | 4.0 kg |
Unit
| Dimensions Condensor (W x H x D) | 1413 x 503 x 543 mm |
| Dimensions Evaporator (W x H x D) | 1222 x 276 x 551 mm |
Refrigeration Capacity
| Capacity on road at 2400rpm 0°C (W) | 10200 |
| Capacity on road at 2400rpm -20°C (W) | 5100 |
Heating Capacity
| 18°C/-18°C (W) | 7600 |
Airflow
(High speed engine operation)
| m3/hr | 3300 |
Weight
| Condenser | 53 kg |
| Evaporator | 46 kg |
Compressor
| Model | Carrier 310 |
| Displacement | 313 cm3 |
| n° of cylinders | 10 |
Refrigerant
| Type | R404A |
| Charge | 3.6 kg |
Unit
| Dimensions Condensor (W x H x D) | 1780 x 304 x 388 mm |
| Dimensions Evaporator (W x H x D) | 1560 x 225 x 689 mm |