Xarios® Truck Refrigeration Units
Just the power your need – Modular range for vans and medium-sized refrigerated vehicles.
When transporting fresh and frozen goods, success means having the power you need to ensure consistent and optimal performance while limiting your operating costs and respecting the environment. The Xarios range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 40m3 and is available in road only or road and standby versions.
View the full Xarios series
Xarios 5
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on road at 2400 rpm 0°C/30°C | 4480 W |
| Capacity on road at 2400 rpm -20°C/30°C | 2270 W |
Heating Capacity
| Heating system 18°C/-18°C (W) | 3600 W |
Airflow
(High speed engine operation)
| 2170 m3/hr |
Weight
| Host Unit | 146 kg |
| Evaporator | 29 kg |
Refrigerant
| Type | R-452A |
| Charge | 2,2 kg |
Dimensions
| Host unit (H x W x D) | 519 x 1376 x 532 mm |
| Evaporator (H x W x D) | 194 x 1106 x 614 mm |
Xarios 6
Specifications
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on road at 2400 rpm 0°C/30°C | 5310 W |
| Capacity on road at 2400 rpm -20°C/30°C | 2700 W |
Heating Capacity
| Heating system 18°C/-18°C (W) | 3950 W |
Airflow
(High speed engine operation)
| 2920 m3/hr |
Weight
| Host Unit | 146 kg |
| Evaporator | 42 kg |
Refrigerant
| Type | R-452A |
| Charge | 2,5 kg |
Dimensions
| Host unit (H x W x D) | 519 x 1376 x 532 mm |
| Evaporator (H x W x D) | 194 x 1556 x 614 mm |
Brochures