Vector E
The engineless technology is also adapted for trailers. Providing respectively 12 600 and 15 400 Watts, the Vector 1950 E are designed without the diesel engine for a sustainable and low noise operation. Combined with an ECO-Drive 25, they provide a powerful solution for engineless trailer refrigeration.
It’s an electric only unit that provides a powerful, low noise solution for cold storage temperature control.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Ensuring sustainability
- Standby use only
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on electrical stand by 0°C (W) | 15 400 |
Capacity on electrical stand by -20°C (W) | 9 100 |
Heating Capacity
Standby 18°C/-18°C (W) | 5 800 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 4 800 |
Weight
(Including battery)
R version | 623 kg |
Compressor
Model | 06D41 |
Displacement | 660 cm3 |
n° of cylinders | 6 |
Refrigerant
Type | R-404A |
Charge | 5 kg |
Sound pressure
Standard | 68 dBA |
Unit
Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
Body Opening | L 1700 x H 1170 mm |
It’s an electric only unit that provides a powerful, low noise solution for cold storage temperature control.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Ensuring sustainability
- Standby use only
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on electrical stand by 0°C (W) | 15 400 |
Capacity on electrical stand by -20°C (W) | 9 100 |
Heating Capacity
Standby 18°C/-18°C (W) | 5 800 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 4 800 |
Weight
(Including battery)
R version | 623 kg |
Compressor
Model | 06D41 |
Displacement | 660 cm3 |
n° of cylinders | 6 |
Refrigerant
Type | R-404A |
Charge | 5 kg |
Sound pressure
Standard | 68 dBA |
Unit
Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
Body Opening | L 1700 x H 1170 mm |