Oasis Truck Refrigeration Units
Tough outside, cool inside.
The high capacity Oasis truck refrigeration range has been designed to meet the challenges raised by high ambient temperatures exceeding +50°C.
Why Choose Oasis Truck Refrigeration Units?
OASIS Truck Refrigeration Units have been designed to meet the challenges raised by high ambient temperatures exceeding +50°C.
High refrigeration capacity
In high ambient climates, sustaining the cold chain is more important than anywhere else. The OASIS range featuring R404A refrigerant delivers unmatched capacity and constant airflow, thanks to its electrical fans. Truck operators can depend on reliable protection of perishables.
High ambient designed
Durability: combining aerodynamic styling and reliability, the OASIS range has been designed with rugged and durable material to resist harsh conditions. All components have gone through UV and chemical resistance tests to operate in extreme climates.
Easy start: the new alternator design enables the engine to reach its nominal speed with fewer loads by delaying the power output, helpinh to extend the lifecycle of key internal components such as the engine, clutch and belts.
Available in multi-temperature options
The OASIS range offers flexibility for multi-product deliveries with seven standard configurations available due to the ultra-slim evaporator range.
Maintenance-friendly operation
Accessiblity and safety are enhanced on the OASIS range: handling bars, lateral door screw-locking system and main shut-off switch. Service inspections and routine maintenance are operated quicker and safer.
Learn more about enhancing your operations with Oasis Truck Refrigeration Units
Contact your local dealerView the Oasis line
Oasis 150
Cooling Capacity (W)
| Capacity on engine power 0°C | 5000 |
| Capacity on engine power 20°C | 2600 |
| Capacity on electrical standby operation 0°C | 4070 |
| Capacity on electrical standby operation -20°C | 2000 |
Heating Capacity (W)
| Diesel high speed +18°C/-18°C | 1280 |
| Standby +18°C/-18°C | 800 |
Airflow (m3/hr)
| AMCA 21805 | 2250 |
Weight (including battery)
| S version (road & standby) | 391 kg |
Engine
| Model | CT2-29TV |
| Displacement | 479 cm3 |
| N° of cylinders | 2 |
| Maintenance interval | 500/750 hrs |
Compressor
| Model | 05K2 |
| Displacement | >200 cm3 |
| N° of cylinders | 2 |
Electrical Standby Motor
| Voltage/Phase/Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 3,6 kW |
Refrigerant
| Type | R-404A |
| Charge | 4.0 kg |
Sound Pressure
| High speed | 69 dBA |
Dimensions (mm)
| L x H x W | 791 x 1823 x 555 mm |
| Body opening (L x H) | 800 x 345 mm |
Oasis 250
Cooling Capacity (W)
| Capacity on engine power 0°C | 5800 |
| Capacity on engine power 20°C | 3600 |
| Capacity on electrical standby operation 0°C | 4440 |
| Capacity on electrical standby operation -20°C | 2840 |
Heating Capacity (W)
| Diesel high speed +18°C/-18°C | 1430 |
| Standby +18°C/-18°C | 800 |
Airflow (m3/hr)
| AMCA 21805 | 2250 |
Weight (including battery)
| S version (road & standby) | 429 kg |
Engine
| Model | CT3-44TV |
| Displacement | 719 cm3 |
| N° of cylinders | 3 |
| Maintenance interval | 750/1000 hrs |
Compressor
| Model | 05K2 |
| Displacement | 200 cm3 |
| N° of cylinders | 2 |
Electrical Standby Motor
| Voltage/Phase/Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 4,8 kW |
Refrigerant
| Type | R-404A |
| Charge | 5.2 kg |
Sound Pressure
| High speed | 72 dBA |
Dimensions (mm)
| L x H x W | 856 x 1823 x 629 mm |
| Body opening (L x H) | 1245 x 310 mm |