Supra 844 U Airport
Proven reliability of Supra range
Advantages
- Long experience for this special application
- Only 2 fittings between condenser & evaporator
- Wide range of condenser & evaporator
- Proven reliability of Supra range
Diesel High Speed capacity
0°C/30°C | W | 7800 |
-20°C/30°C | W | 4900 |
Standby capacity
0°C/30°C | W | 6450 |
-20°C/30°C | W | 4240 |
Airflow
(AMCA 21085) | m3/h | 2500 |
Heating capacity
Diesel High speed 18°C/-18°C | W | 3360 |
Standby 18°C/-18°C | W | 1765 |
Advantages
- Long experience for this special application
- Only 2 fittings between condenser & evaporator
- Wide range of condenser & evaporator
- Proven reliability of Supra range
Diesel High Speed capacity
0°C/30°C | W | 7800 |
-20°C/30°C | W | 4900 |
Standby capacity
0°C/30°C | W | 6450 |
-20°C/30°C | W | 4240 |
Airflow
(AMCA 21085) | m3/h | 2500 |
Heating capacity
Diesel High speed 18°C/-18°C | W | 3360 |
Standby 18°C/-18°C | W | 1765 |