Supra 950 U
Compact undermount Diesel truck unit, combining high cooling capacities with robust reliability.
BENEFITS
- Highly resistant to humidity, pollution and dust
- Exceptional reliability
- Low-noise operation
- Extra-flat evaporator
Compact undermount Diesel truck unit, combining high cooling capacities with robust reliability.
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
BENEFITS
- Highly resistant to humidity, pollution and dust
- Exceptional reliability
- Low-noise operation
- Extra-flat evaporator
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 10 600 |
Capacity on engine power -20°C (W) | 6 205 |
Capacity on electrical stand by 0°C (W) | 7 430 |
Capacity on electrical stand by -20°C (W) | 5 500 |
Heating Capacity
Evaporator | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 |
Diesel High speed 18°C/-18°C (W) | 4 680 | 4 710 | 4 890 | 5 200 |
Standby 18/-18 | 4 270 | 4 320 | 4 530 | 4 770 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 2 250 |
Weight
(Including battery)
S version (Road and Standby) | 437 kg |
T version (Low noise) | 440 kg |
X version (Silent) | 445 k |
Box Opening
Required box opening mm | 1245x310 |
Refrigerant
Type | R-404A |
Unit
Dimensions | 1823 x 856 x 644mm |
Body opening | L 1245 x H 310 mm |
Compressor
Model 05G | 437 kg |
Nb of Cilynders | 6 |
Displacement | 600 cm³ |
Diesel Engine
Model | CT3-69 TV |
Nb of Cilynders | 3 |
Displacement | 1123 cm³ |
Oil change interval | 1000 hrs |
Standby Motor
Standby voltage | 400/3/50 Hz |
Body opening | 9 kW |
Refrigerant
Type | R404A |
Charge | Depending on configuration |
Sound pressure
High speed | 76.8 dBA |
Low speed | 73.7 dBA |
Standby | 66.1 dBA |
Compact undermount Diesel truck unit, combining high cooling capacities with robust reliability.
Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.
The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
BENEFITS
- Highly resistant to humidity, pollution and dust
- Exceptional reliability
- Low-noise operation
- Extra-flat evaporator
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Capacity on engine power 0°C (W) | 10 600 |
Capacity on engine power -20°C (W) | 6 205 |
Capacity on electrical stand by 0°C (W) | 7 430 |
Capacity on electrical stand by -20°C (W) | 5 500 |
Heating Capacity
Evaporator | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 |
Diesel High speed 18°C/-18°C (W) | 4 680 | 4 710 | 4 890 | 5 200 |
Standby 18/-18 | 4 270 | 4 320 | 4 530 | 4 770 |
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 2 250 |
Weight
(Including battery)
S version (Road and Standby) | 437 kg |
T version (Low noise) | 440 kg |
X version (Silent) | 445 k |
Box Opening
Required box opening mm | 1245x310 |
Refrigerant
Type | R-404A |
Unit
Dimensions | 1823 x 856 x 644mm |
Body opening | L 1245 x H 310 mm |
Compressor
Model 05G | 437 kg |
Nb of Cilynders | 6 |
Displacement | 600 cm³ |
Diesel Engine
Model | CT3-69 TV |
Nb of Cilynders | 3 |
Displacement | 1123 cm³ |
Oil change interval | 1000 hrs |
Standby Motor
Standby voltage | 400/3/50 Hz |
Body opening | 9 kW |
Refrigerant
Type | R404A |
Charge | Depending on configuration |
Sound pressure
High speed | 76.8 dBA |
Low speed | 73.7 dBA |
Standby | 66.1 dBA |


